Quick Search

Caterpillar 904B

Caterpillar 904B

Price
$25,200
Year
2006
Working hours
7,688 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Michigan CAT
Saginaw, MI
+1 8669941408
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 904B
CategoryWheel Loaders
Serial NumberB4L00490
Unit NumberB4L490
Catalog Number4883608
Year2006
Hours7,688 h
CountryUnited States
LocationSaginaw, MI
Pricing
Price Excluding Tax25,200 USD
Tax-
Price Including Tax-
Details
Accessories
EROPSEROPS
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
3RD VALVE3RD VALVE
LIGHTING SYSTEMLIGHTING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STANDARD LIFTSTANDARD LIFT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
730
  • Yes
  • No
  • Good
  • FairLight faded, scratched
  • Good
  • FairFront edge of rear fenders bent, front fender mounts bent
  • Good
  • Good
  • FairLight faded, surface rust and paint chips over lower machine and in rims
  • Good
  • Good
  • GoodSteps in place
safety items
203
  • YesWorking
  • Yes
  • Yes
  • Yes
  • Good
  • PoorNot working
  • PoorNot working
  • Good
  • PoorDated January 2006
gauges, operator station, console
1511
  • YesWorking
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodEMS warning lights working
  • Good
  • Good
  • Good
  • Good
  • FairWorking, air deflectors missing
  • Good
  • GoodWorking reads 7434hr,
  • PoorDated January 2006
  • GoodMechanical style seat suspension
  • Good
  • GoodCab glass in place (no chips or cracks)
  • Good
engine
700
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Orange
  • Powered by Mitsubishi 4-cylinder diesel
  • Warning light goes out when started
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
410
  • No
  • No
  • Good
  • Good
  • GoodBelt
  • Good
  • FairFins bent
electrical, starting and charging system
600
  • No
  • NoEngine equipped with glow plugs
  • Good
  • Good
  • GoodAll floodlights on machine working, left rear signal/warning light not working
  • Good
  • Good
  • Good
transmission
610
  • No
  • No
  • Good
  • Good
  • FairOperated in high range, did not shift into low, operated good 12mph top speed, spins tires in a pile
  • Good
  • Good
  • Good
  • Good
steering
411
  • PoorAprox 1/4 to 3/8 in play
  • Good
  • FairLine at steering cylinder seeping/leaking
  • Good
  • Good
  • Good
brake
701
  • No
  • Service brakes working good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNot working
  • Good
  • GoodWet inboard
hydraulics
621
  • No
  • Auxiliary hydraulics plumbed to left side of loader frame
  • PoorKickout not working
  • FairBucket cylinder leaking from packing
  • Good
  • Good
  • Good
  • FairRight cylinder seeping from packing
  • Good
  • Good
  • Good
bucket
441
  • 84in wide bucket
  • Good
  • FairBottom heel end shows wear and denting
  • Fair
  • FairLinkage shows aprox 1/4-3/8 play at piviot points
  • Good
  • FairOuter edges show wear, has a flip left
  • Good
  • PoorRight lower mounting pin amd bushing at coupler worn out, has excessive play
  • Good
final drives
300
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Runs and operates good
axle assemblies
300
  • Good
  • Good
  • Good
general condition
300
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
tires
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCarlisle (Guard Dog)2475NoNoNo
Left RearCarlisle (Guard Dog)2375NoNoNo
Right FrontCarlisle (Guard Dog)2475NoNoNo
Right RearCarlisle (Guard Dog)2375NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering