Caterpillar 525B

Caterpillar 525B

Price
90,250 USD
Year
2004
Working hours
14018 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 525B
CategoryWheel Loaders
Serial Number3KZ01236
Unit NumberCN12132
Catalog NumberCU4398554
Manufacturing Year2004
Hours14018 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 90,250
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
WINCHWINCH
Additional InformationMost Recent W/O:

PERFORM PM 4REMOVE, RECON, INSTALL RADIATORREPLACE ENGINEREPAIR DRIVE SHAFTFLUSH TRANSMISSIONINSPECT REPAIR AS NEEDED PARKING BRAKEREPLACE HYDRAULIC HOSES/LINESREPAIR GRAPPLEINSPECT MACHINEPAINT MACHINEREPAIR GREASE LINESCLEAN MACHINEREPAIR ENGINE ENCLOSURENEW SEAT

BLADE
ECM DOWNLOAD: YES
ENGINE TIER RATING: EPA
HEATER
TIRE SIZE: 30.5L-32
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone