Caterpillar 415F2IL

Caterpillar 415F2IL

Price
69,460 USD
Year
2016
Working hours
2113 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 415F2IL
CategoryWheel Loaders
Serial NumberPF400262
Unit NumberE130433
Catalog NumberCU2336733
Manufacturing Year2016
Hours2113 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 69,460
Tax-
Price Including Tax-
Features
Accessories
BUCKET, MPBUCKET, MP
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationBUCKET GROUP: 1.3 CYD
GANNON: GRADER BOX W/ SCARFIERS
TIRE SIZE FRONT: 12.5 80
TIRE SIZE REAR: 16.9 24
ROPS: OPEN
DRIVE: 4WD
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone