Caterpillar 415F2IL

Caterpillar 415F2IL

Price
73,784 USD
Year
2017
Working hours
1842 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 415F2IL
CategoryWheel Loaders
Serial NumberPF400620
Unit NumberE136959
Catalog NumberCU2531256
Manufacturing Year2017
Hours1842 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$ 73,784
Tax-
Price Including Tax-
Features
Accessories
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
CONTROLS, LEVERCONTROLS, LEVER
Additional InformationBUCKET GROUP: GP 1 CYD
GANNON: YES
TIRE SIZE FRONT: 12.5 80
TIRE SIZE REAR: 16.9-24
ROPS: OPEN
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone