Caterpillar 415F2 IL

Caterpillar 415F2 IL

Price
66,500 USD
Year
2016
Working hours
1906 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 415F2 IL
Categorybackhoe loader
Serial NumberPF400185
Unit NumberUC0001641
Catalog NumberCU4446018
Manufacturing Year2016
Hours1906 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding Tax$ 66,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
EPA LABELEPA LABEL
ALL WHEEL DRIVEALL WHEEL DRIVE
Additional InformationCOUNTERWEIGHT, 198 LBS
CANOPY
COUNTERWEIGHT, 530 LBS
PRODUCT LINK, SATELLITE PL631E
BATTERY
74 HP ... 2,200 RPM, TIER 4 FINAL
LANE 3 ORDER
CUTTING EDGE, TWO PIECE
FAN, STANDARD CAB/ CANOPY
INSTRUCTIONS ANSI
SEAT BELT, 3" SUSPENSION
PACK, DOMESTIC TRUCK
HITCH 3 POINT
HYDRAULICS, MP, 3FCN/5BNK
SHIPPING/STORAGE PROTECTION
RUST PREVENTATIVE APPLICATOR
TIRES,12.5 80/16.9-24, GY/TI
C3.4B MODEL ENGINE, #CNW03895
SERIALIZED TECHNICAL MEDIA KIT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • OK
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • No
  • No
  • NONE
  • FULL
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNEW - 8/19
  • Good
  • Good
engine
  • No
  • No
  • YesEPA 2015
  • Yes
  • No
  • No
  • No
  • RED
  • OK
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • No
  • Yes
  • No
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • OK
  • POWER SHUTTLE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • 1 GEAR STALL OUT 1830
  • GOOD
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 1.35 YDS.
  • 151101490
  • OK
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Yes
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • 2000 HOUR SERVICE PERFORMED @ 1890 HOURS - 8/19
tires
  • No
  • 57%
  • FRONT TITAN & EBT REAR GOODYEAR
  • 12.5/80/18 16.9-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front2268NoNoNo
Left Rear1340NoNoNo
Right Front2681NoNoNo
Right Rear1340NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Lars Hannell or Jeff Mello or Mark McClellan or Gary Carlson
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone