Caterpillar 415F2IL

Caterpillar 415F2IL

Price
65,320 USD
Year
2016
Working hours
2622 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 415F2IL
CategoryWheel Loaders
Serial NumberPF400256
Unit NumberE130391
Catalog NumberCU4628303
Manufacturing Year2016
Hours2622 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 65,320
Tax-
Price Including Tax-
Details
Accessories
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationPRODUCT LINK: INCLUDES
TIRE SIZE FRONT: 12.5 80
ROPS: OPEN
BUCKET GROUP: 1.0 CYD GP
DRIVE: 4WD
GANNON: GRADER BOX W/ SCARFIERS
TIRE SIZE REAR: 16.9-24
Features
Accessories
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationPRODUCT LINK: INCLUDES
TIRE SIZE FRONT: 12.5 80
ROPS: OPEN
BUCKET GROUP: 1.0 CYD GP
DRIVE: 4WD
GANNON: GRADER BOX W/ SCARFIERS
TIRE SIZE REAR: 16.9-24
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources