Caterpillar 415F2IL

Caterpillar 415F2IL

Price
71,944 USD
Year
2016
Working hours
1706 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 415F2IL
CategoryWheel Loaders
Serial NumberPF400376
Unit NumberE132421
Catalog NumberCU4500018
Manufacturing Year2016
Hours1706 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$ 71,944
Tax-
Price Including Tax-
Features
Accessories
BUCKET, MPBUCKET, MP
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
CONTROLS, LEVERCONTROLS, LEVER
Additional InformationENGINE TIER RATING: T4
TIRE SIZE REAR: 16.9 24
GANNON: BOX, BLADE/SCARIFIER
DRIVE: 4WD
TIRE SIZE FRONT: 12.5 80
BUCKET GROUP: 1.3 CYD MP
ROPS: OPEN
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone