Caterpillar 415F2IL

Caterpillar 415F2IL

Price
74,684 USD
Year
2018
Working hours
404 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 415F2IL
CategoryWheel Loaders
Serial NumberPF400746
Unit NumberE150647
Catalog NumberCU4470834
Manufacturing Year2018
Hours404 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 74,684
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
Additional InformationCOMMENTS: DRAG BOX, EPA LABEL, LIGHTING
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • GoodLeft side rubber bumper is torn and chunking out
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCrank case guard is bent **Straighten guard**
  • Good
  • Good
  • YesEngine and hydraulic
  • Yes
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Yes
  • 25%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good12/17
  • FairBottom cushion has multiple gouges
  • Good
  • Yes
  • YesCD
  • Yes
  • Yes
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • YesEngine oil fill tube has oil residue buildup at valve cover
  • No
  • Red
  • Normal
  • N
  • FairAir filter is dirty **Part of service**
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Yes
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • All
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairTwo hoses above transmission are leaking
  • Good
  • Good
  • Good
attachments / work tools
  • Good
  • Good
bucket
  • 1.0 yd. 89”
  • 171200375
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • First Inspection
  • Final Inspection
  • Wash
  • PM1 Service
tires
  • No
  • 73.53%
  • Front 12.5/80-18 Rear 16.9-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGoodyear2470NoYesNo
Left RearGoodyear2676NoYesNo
Right FrontGoodyear2573NoYesNo
Right RearGoodyear2573NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone