Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT IT14G
2002
3589 Hours
FOLEY, INC.
Brand
CAT IT14G
Category
Wheel Loaders
Serial Number
1WN01969
Unit Number
EQ000007468
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT IT14G
Home
Construction
Loaders
Wheel Loaders
CAT
CAT IT14G
Year
2002
Working hours
3,589 h
Print
Add to favorites
‹
›
×
Videos of CAT IT14G
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
42,500
FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT IT14G
Foley Inc.
Category
Wheel Loaders
Serial Number
1WN01969
Unit Number
EQ000007468
Catalog Number
10079790
Year
2002
Hours
3,589 h
Country
United States
Location
MONROE, United States
Pricing
Price Excluding Tax
42,500
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
LIGHTING
LIGHTING
LIGHTING SYSTEM
LIGHTING SYSTEM
AUXILIARY HYDRAULICS
AUXILIARY HYDRAULICS
EROPS
EROPS
EPA LABEL
EPA LABEL
COUPLER, HYDRAULIC
COUPLER, HYDRAULIC
BUCKET
BUCKET
3RD VALVE
3RD VALVE
DIFFERENTIAL, LIMITED SLIP
DIFFERENTIAL, LIMITED SLIP
Additional information
TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
8
5
0
cleaning required
Yes
counterweight
Good
crankcase guard / battery box
Good
decals
Fair
Weathered
eng. enclose hood / stack
Fair
Some damage and repairs to hood.
fenders
Good
front frame
Good
fuel tank
Good
grab irons
Fair
Slight bend to right side
paint
Fair
Scratches
radiator grill & shroud
Good
rear frame
Good
sheet metal
Fair
Rust forming
steps / ladder
Good
safety items
3
1
0
back up alarm functioning
Yes
brakes functioning
Yes
rops
Yes
horn
Fair
Inoperable
parking brake - safety items
Good
seat belt - safety items
Good
secondary exit
Good
gauges, operator station, console
11
5
0
back up alarm
Yes
current o&mm
Yes
current parts manual
No
current safety manual
No
rops certification plate
Yes
notes - gauges, operator station, console
Headliner loose. Radio antenna broken.
dash console
Fair
Front console loose
door latches
Good
door latches & hinges
Good
doors
Good
ems panel / warnings
Good
floor boards
Fair
Rust forming at lower areas of cab
floor mats
Good
gauges
Good
glass/mirrors
Fair
Left rear glass damaged. Cracks in front right and front cab glass.
heater
Good
meter
Good
seat belt - gauges, operator station, console
Good
seat cushion / arm rest
Fair
Wear to seat material, arm rest, wrist pad. Wrist pad adjustment knob broken with a missing bolt. Loose seat adjustment hardware.
switches
Good
windows
Good
windshield wipers
Fair
Rear wiper inoperable
engine
5
1
0
apparent other engine damage
No
blow by
No
engine oil level full
Yes
epa decal
Yes
fuel leaks
No
knocking
No
oil leaks
Yes
Class 2 leak at top of engine
water in oil
No
belts / pulleys - engine
Good
engine supports
Fair
Vibration felt in cab at idle speed only
exhaust / muffler
Good
fuel injection system
Good
fuel system
Good
operating condition - engine
Good
cooling system
4
1
0
coolers
Good
fan
Good
hoses
Good
radiator
Fair
Low coolant level. Fan cooling restricted.
water pump
Good
electrical, starting and charging system
4
1
0
alternator
Good
batteries / cables
Good
lighting
Fair
Left front lower lamp damaged. Right front lower lamp inoperable.
starter
Good
wiring
Good
transmission
8
0
0
leaks - transmission
No
transmission - noisy
No
controls - transmission
Good
drive shaft
Good
leaks - transmission
Good
operating condition - transmission
Good
temp / pressure gauges
Good
transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
3
1
0
articulate p & b
Fair
Mild play
steering cylinder
Good
steering linkage
Good
steering wheel tilt / extend
Good
brake
2
0
0
holds in park
Yes
parking brake - brake
Good
pedal
Good
hydraulics
6
3
0
bucket & hoist kickout
Fair
Bucket kickout rod missing. Inoperable.
bucket cylinder
Fair
Class 2 leak at left cylinder
control linkage
Good
hose lines
Good
hoses & tubes - hydraulics
Fair
Class 2 leak above pump on right side of machine
lift cylinders
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
bucket
7
2
0
notes - bucket
CAT bucket
bucket bottom
Good
bucket floor
Good
bucket linkage - bucket
Fair
Some play
bucket p & b
Fair
Some play
bucket sides
Good
loader frame
Good
loader pins & bushings
Good
quick coupler
Good
teeth / adapters
Good
final drives
4
0
0
differentials
Good
front axle
Good
rear axle
Good
wheel lugs & rims - final drives
Good
tires
Tire Size - TIRES
17.5-R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Michelin XTLA - 10mm
30
Left Rear
Michelin XTLA - 12mm
36
Right Front
Michelin XTLA - 11mm
33
Right Rear
Michelin XTLA - 11mm
33
Yes
comments, misc. repairs, general remarks
comment 1
Machine serial plate found loose inside cab
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT IT14G on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.