Quick Search

CAT IT14G

CAT IT14G

Year
2002
Working hours
6,501 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CGT - COMPAGNIA GENERALE TRATTORI
+39 3316881693
Show phone number
Basic information
BrandCAT IT14G
CGT - Compagnia Generale Trattori SpA
CategoryWheel Loaders
Serial Number1WN02020
Unit NumberMU00702114
Catalog Number10098842
Year2002
Hours6,501 h
CountryItaly
LocationItaly
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional informationMachine type Standard - GP;Steering type Command steering;Differential Type Standard;Transmission type Hydrostatic;Quick Coupler System;Quick coupler Hydraulic;Bucket Standard Get Cover Blade;Tyres type Standard;General Tyres Residual 30 17.5-25 TRANSKING LE GOMME ANTERIORI AL 30%
LA GOMMA POSTERIORE DX 30%
LA GOMMA POSTERIORE SX 0%;Rops Close;CE Certificate;Registration book & Licence plate Registration book & Licence plate ADS178

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering