2006 CAT 993K For Sale - 1,150,000 USD | Cat Used
Quick Search

CAT 993K

CAT 993K

Year
2006
Working hours
12,980 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPRESAS MATCO, S.A. DE C.V.
Hermosillo
+52 6444107021
Show phone number
Basic information
BrandCAT 993K
EMPRESAS MATCO, S.A. DE C.V.
CategoryWheel Loaders
Serial NumberLWA00425
Unit Number40015-U
Catalog Number10120411
Year2006
Hours12,980 h
CountryMexico
LocationHermosillo, Mexico
Pricing
Price Excluding Tax1,150,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
BucketBucket
Lift - HighLift - High
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
CounterweightCounterweight
Additional informationBUCKET ROCK 200" \ 17.0 CYD
Online Owner's Manual
TIRES, 50/65R51
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering