Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kosovo
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 990K
2016
17639 Hours
CATERPILLAR FINANCIAL SERVICES CORPORATION
Brand
CAT 990K
Category
Wheel Loaders
Serial Number
A9P00337
Unit Number
CA-143218
Select country *
United States
Canada
United Kingdom
South Africa
Australia
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kosovo
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
If you are currently opted out of email marketing, submitting this form could alter your preference settings to allow Caterpillar to send you marketing.
By sharing your information you’re giving Caterpillar permission to process your data to appropriately fulfill your request. Depending on your request, we may need to share your data with applicable dealers, within the Caterpillar group of companies, and applicable service providers operating on Caterpillar's behalf. Taking care of your information is a responsibility we take seriously. Our
Website Privacy Notice
details our data privacy practices and your rights to control your personal data.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
By sharing your information you’re giving Caterpillar permission to process your data to appropriately fulfill your request. Depending on your request, we may need to share your data with applicable dealers, within the Caterpillar group of companies, and applicable service providers operating on Caterpillar's behalf. Taking care of your information is a responsibility we take seriously. Our Website Privacy Notice details our data privacy practices and your rights to control your personal data.
Yes. Send me marketing emails from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). I know I can withdraw my consent at any time by updating my selections in "My Marketing Preferences." Caterpillar takes your data privacy seriously. Our
Global Data Privacy Statement
details our privacy practices and how we protect your information. Caterpillar email marketing includes Informational, Promotional and Events & Training content. You can change the type of content we send you in “My Marketing Preferences” (links accessed in emails or web site footers).
No. I don’t want to receive marketing emails from Caterpillar Inc. If you change your mind, you can update your email consent and topic preferences in “My Marketing Preferences” (links are in our email and web site footers). Our Global Data Privacy Statement details Caterpillar’s privacy practices and how we protect your information.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 990K
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 990K
Year
2016
Working hours
17,639 h
Print
Add to favorites
‹
›
×
Videos of CAT 990K
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
509,410
USD
CATERPILLAR FINANCIAL SERVICES CORPORATION
Pointe-claire, QC
+1 877 228 3519
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 990K
Caterpillar Financial
Category
Wheel Loaders
Serial Number
A9P00337
Unit Number
CA-143218
Catalog Number
10164764
Year
2016
Hours
17,639 h
Country
Canada
Location
Pointe-Claire, Canada
Pricing
Price Excluding Tax
509,410
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Emissions Level - EPA - EPA TIER 4f
Emissions Level - EPA - EPA TIER 4f
Regulatory Status - EPA/CARB
Regulatory Status - EPA/CARB
Product Link
Product Link
Engine Enclosures
Engine Enclosures
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Mirrors
Mirrors
Beacon
Beacon
Regulatory Marking
Regulatory Marking
Bucket
Bucket
Counterweight
Counterweight
Ride Control
Ride Control
Fire Extinguisher
Fire Extinguisher
Radio - Bluetooth
Radio - Bluetooth
Auto Lube
Auto Lube
Steering Type - Joystick
Steering Type - Joystick
Weight Monitoring System
Weight Monitoring System
Auto Shift
Auto Shift
Lift - High
Lift - High
Additional information
MACHINE IS TO BE SOLD AS IS, WHERE IS. TIRES HAVE BEEN CHANGED TO TIRES THAT MEET OFF LEASE RETURN CONDITIONS [MINIMUM 50% LIFE REMAINING]. THE FOLLOWING ITEMS HAVE BEEN COMPLETED: CLEAN MACHINE INSIDE AND OUT. REMOVE CUSTOMER DECLAS. REPLACE BATTERIES.
MACHINE IS TO BE SOLD AS IS, WHERE IS
This unit is not available to export from Canada by Cat Financial. Units sold in Canada must be exported by a local Canadian Cat dealer. Contact your local Cat dealer with questions
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
14
2
4
cleaning required
Yes
notes - general appearance
Client decal install
bumper
Good
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Fair
Dented transmission bottom guard
decals
Good
differential supports
Good
eng. enclose hood / stack
Good
fenders
Fair
Bent front right and left
fiberglass
Good
front frame
Good
fuel tank
Good
grab irons
Poor
Bent and broken right and left x6
guards / screens
Good
paint
Good
plastic
Good
pre-cleaner bowl
Good
radiator grill & shroud
Poor
Torn and push in
rear frame
Good
sheet metal
Poor
Dent and seize service center door
steps / ladder
Poor
Torn and broken x4
safety items
4
0
3
parking brake functioning
Yes
rops certification plate
Yes
safety decals in place
Yes
safety decals legible
Yes
safety locks / pins
Yes
service brakes functioning
Yes
notes - safety items
Wheel chock support torn and wheel chuck missing
back up alarm
Poor
Not woorking need diagnose
camera(s)
Good
fire suppression system
Poor
Not woorking dosent light up
horn
Good
rops
Good
seat belt / date
Poor
Expired x2
secondary exit
Good
gauges, operator station, console
21
0
2
fuel level - operator station
80%
current o&mm
No
current parts manual
No
current safety manual
No
sound proofing
Yes
air conditioner
Poor
Not woorking need diagnose
armrests
Good
cab filter / heat vent louvres
Good
dash console
Poor
Broken plastic around fastener
door latches / hinges / seals
Good
floor boards / mats
Good
gauges
Good
headliner
Good
heater / defroster
Good
hour meter - gauges, operation station, console
Good
hydraulic controls
Good
interior lights
Good
interior plastic / fabric
Good
mirrors
Good
monitoring display
Good
pans/guards
Good
radio
Good
seat cushions / suspension / type
Good
switches
Good
transmission controls
Good
visor / sunshade
Good
windows
Good
windshield wipers
Good
engine
9
0
0
apparent other engine damage
No
blow by
No
epa decal legible
Yes
fuel leaks
No
knocking
No
oil leaks
No
pre lube system
No
service needed
Yes
water in oil
No
oil pressure (h/l/n)
N
smoke color (b/d/l/w)
L
belts / pulleys - engine
Good
engine oil level / condition
Good
engine supports / mounts
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor
Good
intake / air filters
Good
operating condition - engine
Good
turbocharger / blower
Good
emissions
4
0
0
leaks / type
No
aftertreatment heat shields / guards
Good
def lines / wiring
Good
diesel exhaust fluid (def) tank
Good
diesel particulate filter (dpf) condition / service hours
Good
cooling system
9
0
0
compression in radiator
No
coolant leaks
No
folded core radiator
No
modular radiator
Yes
oil in anti-freeze
No
sand blast grid
No
standard radiator
Yes
anti-freeze level / color / condition
Good
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive / type
Good
fan shrouds / guards
Good
hoses / tubes
Good
radiator
Good
water pump
Good
electrical, starting and charging system
6
0
1
block heater
Yes
ether aid
Yes
jump start terminal
Yes
signal lights
Yes
alternator
Good
batteries / cables / master disconnect
Good
See note on battery on top
beacon / strobe
Good
product link / condition
Good
starter / type
Good
wiring
Good
work lights
Poor
Light not woorking 2x rear 1x front 1x left side 2x missing
transmission
14
0
1
mag screens checked
No
transmission - noisy
No
case
Good
controls - transmission
Good
cooler
Good
drive shaft
Good
leaks - transmission
Poor
Leak need wash and diagnose
lines / fittings - transmission
Good
operating condition - transmission
Good
pump - transmission
Good
seals
Good
temp / pressure gauges
Good
torque converter - transmission
Good
transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
universal joints - transmission
Good
steering
8
0
0
articulate p & b
Good
lines / fittings - steering
Good
pumps
Good
steering cylinder
Good
steering linkage
Good
steering valves / pumps
Good
supplemental steer
Good
valves
Good
brake
12
0
0
holds in park
Yes
leaks - brake
No
accumulator
Good
accumulators
Good
brake drums / rotors
Good
control valve
Good
hydraulic pumps
Good
leaks - brake
Good
lines
Good
lines / tubes
Good
parking brake - brake
Good
pedal
Good
pump - brake
Good
type (wet, dry)
Good
hydraulics
8
0
0
leaks - hydraulics
Yes
Front valve leak need wash and diagnose
accumulator charge - ride control
Not tested machine disassembled
control linkage
Good
hose lines
Good
hoses & tubes - hydraulics
Good
lift cylinders
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
tilt cylinder
Good
attachments / work tools
angle broom
No
asphalt cutter
No
blade
No
forks
No
grapple
No
hydraulic sweeper
No
lift boom
No
material handling arm
No
vibratory compactor plate
No
bucket
6
1
3
high lift
No
standard lift
Yes
bucket bottom
Fair
2 crack in bottom plate inside 1 craque tilt stopper 1 crack rear plate
bucket floor
Good
bucket linkage - bucket
Good
Normal play according to hours
bucket p & b
Good
Normal play according to hours
bucket sides
Good
cutting edges
Poor
Broken side cutter
loader frame
Good
Normal play according to hours
loader pins & bushings
Poor
Missing 2 pin lock plate
segments
Good
teeth / adapters
Poor
Missing 2 bolt
final drives
7
0
1
leaks - final drives
No
differentials
Good
front axle
Good
front final drives
Good
oscillation
Good
rear axle
Good
rear final drives
Good
trunion
Good
wheel lugs & rims - final drives
Poor
Missing 5 nut and washer
tires
Average Life Remaining - TIRES
62%
Number of Chains
0
Tire Size - TIRES
45/65R39
Spare
No
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Bridgestone VSDL L-5 n/s S8BLS0225
91
62
Left Rear
Bridgestone VSDL L-5 n/s S8BLS0252
92
63
Right Front
Bridgestone VSDL L-5 n/s S8BLS0251
83
57
Right Rear
Bridgestone VSDL L-5 n/s S8BLS0226
96
66
general condition
3
0
0
et product status report download
Yes
logged / active codes
Yes
3 active code require diagnose
machine starts and is operable
No
Dead battery
s.o.s. (all compartments)
Yes
tires are aired up and drivable
Yes
visible oil leaks
Yes
body
Good
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 990K on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.