Quick Search

CAT 988K HL

CAT 988K HL

Year
2021
Working hours
7,802 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTRAC
Perth, WA
+61 0893779444
Show phone number
Basic information
BrandCAT 988K HL
Westrac Used Equipment WA
CategoryWheel Loaders
Serial Number0L8X00401
Unit NumberW108260
Catalog Number10118635
Year2021
Hours7,802 h
CountryAustralia
LocationPerth, Australia
Pricing
Price Excluding Tax600,138 USD
Tax (10%)60,014 USD
Price Including Tax660,152 USD
Details
Accessories
Air ConditionerAir Conditioner
Lift - HighLift - High
Ride ControlRide Control
Engine EnclosuresEngine Enclosures
LightingLighting
MirrorsMirrors
BeaconBeacon
Differential LockDifferential Lock
Fire ExtinguisherFire Extinguisher
Auto LubeAuto Lube
RadioRadio
Weight Monitoring SystemWeight Monitoring System
Auto ShiftAuto Shift
ROPSROPS
Additional information2021 Used Caterpillar 988K Wheel Loader

WesTrac, Western Australia, WA, Cat, Caterpillar, Used, Used Equipment

** Disclamer **
THIS MACHINE IS SOLD AS IS WITH ALL FAULTS AND
DEFECTS, IF ANY, THAT THE EQUIPMENT MAY CONTAIN
THE PURCHASER ACKNOWLEDGES THAT IT HAS
INSPECTED ALL OF THE EQUIPMENT BEFORE AND WITH
NO WARRANTIES EXPRESSED OR IMPLIED . NO GUARANTEES
ARE GIVEN AS TO THE ACCURACY OF MACHINE CONDITION
INSPECTION INFORMATION, METER READINGS OR SERVICE
AND REPAIR HISTORY AS SUPPLIED BY WESTRAC OR
PREVIOUS OWNERS .

Wheel Loader, Compact Wheel Loaders, Small Wheel Loaders, Medium Wheel Loaders, Large Wheel Loaders,

Wheel Loader, Cat, Caterpillar, Medium Wheel Loaders, Large Wheel Loaders
972 XE, 980, 982, 986K, 988GC, 988 XE, 988K,

Online Owner's Manual
Remaining Factory Warranty 36 Months/10,000 Hours Powertrain & Hydraulics - expiry 12/10/2024
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1150
  • Yes
  • No
  • The machine has been pressure cleaned and made presentable for auction.
  • GoodCab is clean and all controls operational
  • Good
  • FairNormal scratches from operation.
  • FairCould not operate machine to inspect supports.
  • Good
  • GoodRoading Fenders are in good condition (some surface rust noted)
  • Good
  • FairSurface rust noted, not excessive.
  • Good
  • FairSurface rust, scratches etc
  • Good
  • Good
  • Good
  • Good
  • FairSome surface rust noted.
  • Good
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • All safety items are in good condition. Wheel Chocks installed to rear of machine.
  • Good
  • GoodCaterpillar Reverse Camera working, additional Cameras installed by the Client.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2020
  • No
  • No
  • No
  • Operators Station is in good condition.
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
engine
800
  • No
  • No
  • No
  • No
  • No
  • No
  • Engine started easily, no major oil leaks could be seen.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • No
  • Yes
  • No
  • System in reasonably good condition from what could be viewed.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Electrical system working as normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
  • Visual inspection only.
transmission
310
  • YesFluid noted on transmission guard, removal of guards and further diagnosis required.
  • Visual inspection only, controls found to be working normally but operation of the machine was prohibited.
  • Good
  • Good
  • GoodAll gauges working normally
  • Fair
steering
800
  • Joystick Steering is operational.
  • Good
  • Good
  • Good
  • Good
  • GoodGuards installed
  • Good
  • Good
  • Good
brake
300
  • Yes
  • Static test only as machine could not be operated. Brakes released and serviceable.
  • Good
  • Good
  • Good
axle assemblies
400
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
hydraulics
901
  • No
  • The machine has been washed down, no major leaks noted.
  • Good
  • GoodKickouts working
  • Good
  • Good
  • PoorTilt Cylinder Tubes are corroded badly
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
340
  • Yes
  • Fair
  • Fair
  • Good
  • Fair
  • GoodNew GET installed
  • Good
  • Fair
final drives
530
  • YesSuspect leaking Duo Cone Seals Pos 3 & 4
  • Machine has been pressure cleaned but I suspect leaking Duo Cone Seals Pos 3 & 4
  • Good
  • Good
  • Good
  • FairCould not inspect
  • Good
  • FairSuspect Rear Final Drive Duo Cone Seals are leaking
  • FairCould not inspect
  • Good
tires
  • No
  • Rear tyres are new, front have plenty of thread depth, some cuts noted as per photos.
  • 35/65 33
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone85YesYes
Left RearBridgestone90
Right FrontBridgestone85YesYes
Right RearBridgestone90
general condition
300
  • No
  • NoA number of logged codes, no active at the time of inspection.
  • YesCould not operate in clients yard, machines set up for auction.
  • No
  • Yes
  • No
  • The machine is in relatively good condition with some surface rust noted. It has been pressure cleaned ready for auction.
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering