Quick Search

CAT 988KLRC

CAT 988KLRC

Year
2021
Working hours
9,830 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTRAC
Perth Airport, WA
+61 0893779444
Show phone number
Basic information
BrandCAT 988KLRC
Westrac Used Equipment WA
CategoryWheel Loaders
Serial NumberL8X00390
Unit NumberW108261
Catalog Number10119091
Year2021
Hours9,830 h
CountryAustralia
LocationPerth Airport, Australia
Pricing
Price Excluding Tax528,760 USD
Tax (10%)52,876 USD
Price Including Tax581,636 USD
Details
Accessories
Air ConditionerAir Conditioner
BucketBucket
Lift - HighLift - High
Ride ControlRide Control
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
MirrorsMirrors
BeaconBeacon
ROPSROPS
Differential LockDifferential Lock
Fire ExtinguisherFire Extinguisher
Auto LubeAuto Lube
RadioRadio
Steering Type - JoystickSteering Type - Joystick
Weight Monitoring SystemWeight Monitoring System
Auto ShiftAuto Shift
Additional information2021 Used Caterpillar 988K Wheel Loader

WesTrac, Western Australia, WA, Cat, Caterpillar, Used, Used Equipment

**Disclaimer**
THIS MACHINE IS SOLD AS IS WITH ALL FAULTS AND DEFECTS, IF ANY, THAT THE EQUIPMENT MAY CONTAIN.
THE PURCHASER ACKNOWLEDGES THAT IT HAS INSPECTED ALL OF THE EQUIPMENT BEFORE AND WITH
NO WARRANTIES EXPRESSED OR IMPLIED.
NO GUARANTEES ARE GIVEN AS TO THE ACCURACY OF MACHINE CONDITION, INSPECTION INFORMATION,
METER READINGS OR SERVICE AND REPAIR HISTORY AS SUPPLIED BY WESTRAC OR PREVIOUS OWNERS.

Wheel Loader, Compact Wheel Loaders, Small Wheel Loaders, Medium Wheel Loaders, Large Wheel Loaders,

Wheel Loader, Cat, Caterpillar, Medium Wheel Loaders, Large Wheel Loaders
972 XE, 980, 982, 986K, 988GC, 988 XE, 988K,

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering