Quick Search

CAT 988K

CAT 988K

Year
2015
Working hours
14,540 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAVPOWER
Adelaide, SA
+61 883431600
Show phone number
Basic information
BrandCAT 988K
Cavpower
CategoryWheel Loaders
Serial NumberTWX00678
Unit NumberUBROK2832
Catalog Number10103659
Year2015
Hours14,540 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding Tax642,310 USD
Tax (10%)64,231 USD
Price Including Tax706,541 USD
Details
Accessories
Air ConditionerAir Conditioner
BucketBucket
Lift - HighLift - High
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BeaconBeacon
CE PlateCE Plate
Radio - AM FM RadioRadio - AM FM Radio
CounterweightCounterweight
Ride ControlRide Control
Fire ExtinguisherFire Extinguisher
Auto LubeAuto Lube
Steering Type - JoystickSteering Type - Joystick
Weight Monitoring SystemWeight Monitoring System
Auto ShiftAuto Shift
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Emissions Level - EU - EU STAGE IVEmissions Level - EU - EU STAGE IV
Regulatory Status - EPA / CARB/ EU / EU R120Regulatory Status - EPA / CARB/ EU / EU R120
Additional informationRebuilt Engine and Transmission, New Tyres and Rims NDT Tested, Artic Overhauled, Both Lift and Tilt Cylinders
Resealed, Reman Steering Cylinder, 1000 hr service, DPF system serviced, Loader Frame Pins and Bushes and other repairs as required.
Ready for work.

** NEW TYRES **
BATTERY AND STARTER ISOLATORS
CANVAS SEAT COVER
Customer Value Agreement (CVA) CVA SERVICE FILTER KITS AVAILABLE
DIFFERENTIAL, STANDARD
ENGINE REBUILD
ESTOPS
FENDERS
HANDRAILS
JUMP START RECEPTACLE
LOADRITE SCALES AND PRINTER
Online Owner's Manual
PRE CLEANER
Protection 12 Months Warranty on Rebuilt Engine and Transmission
REAR VIEW CAMERA
Rebuild Dealer Rebuild
RIMS NDT TESTED
Special Offers RISK ASSESSMENT INCLUDED - CAT FINANCE AVAILABLE
STEERING, SECONDRY
TRANSMISSION REBUILD
UHF
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers RISK ASSESSMENT INCLUDED - CAT FINANCE AVAILABLE
Customer Value Agreement CVA SERVICE FILTER KITS AVAILABLE
Rebuild Dealer Rebuild
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering