Quick Search

CAT 982M

CAT 982M

Year
2021
Working hours
5,081 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Milwaukee, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 982M
Fabick CAT
CategoryWheel Loaders
Serial NumberXDL00733
Unit NumberXDL00733
Catalog Number10092593
Year2021
Hours5,081 h
CountryUnited States
LocationMilwaukee, United States
Pricing
Price Excluding Tax449,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BeaconBeacon
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
BucketBucket
CounterweightCounterweight
Lift - StandardLift - Standard
Ride ControlRide Control
Radio - BluetoothRadio - Bluetooth
Auto LubeAuto Lube
Boom, GPBoom, GP
Weight Monitoring SystemWeight Monitoring System
Auto ShiftAuto Shift
Arrangement - Material HandlerArrangement - Material Handler
Steering Type - CommandSteering Type - Command
Additional informationAIR INLET PRECLEANER, TURBINE
ANTIFREEZE, -34C (-29F)
AUTOLUBE
AXLES, OPEN/OPEN, ED, AOC
BUCKET GP - 8.25 CYD
CAB TRIM, DELUXE (LHD)
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
CPM PAYLOAD SOFTWARE
FAN, STANDARD
FENDERS, ROADING
FILTRATION, STANDARD
FUEL TANK, FAST FILL READY
GUARD, CRANKCASE
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
LANE 2 ORDER
LEVERS 2V, STEERING JOYSTICK
LIGHT, SEAT BELT WARNING
LIGHT, WARNING BEACON
LIGHTS, LED, PREMIUM
LINKAGE, STANDARD LIFT
NO QUICK COUPLER READY
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PLE641
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
SEAT BELT, 3"
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING SYST, STANDARD
TIRES, 875/65R29 BS VTS * L3
TRANSPORT GROUP, NO WORKTOOL
WINDOWS, STANDARD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSome peeling on top corners of hood
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
510
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • FairJuly 20
  • Good
gauges, operator station, console
2500
  • Yes
  • No
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir
  • Good
  • Good
  • Good
  • Good
engine
910
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Overall good condition
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Overall good condition
  • GoodFull tank
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
400
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
800
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1300
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
400
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
540
  • 8.25 yard
  • Overall fair-good condition Some play in p&b
  • No
  • Yes
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
final drives
800
  • No
  • Overall good condition 8.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 40%
  • Overall fair condition
  • 875/65R29
comments, misc. repairs, general remarks
  • Overall fair-good condition
general condition
300
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering