Quick Search

CAT 980M AG

CAT 980M AG

Year
2016
Working hours
15,718 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Grand Junction, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 980M AG
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberKRS01776
Unit Number471461
Catalog Number4528567
Year2016
Hours15,718 h
CountryUnited States
LocationGrand Junction, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional information15712 GD 8/18/23
2016 CATERPILLAR 980M W/LOADER
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AS IS / AS RECEVIED
AUTOLUBE
AXLES, OPEN/OPEN, ED, AOC
BUCKET-GP, 134" 7.75YD3
C13 ENGINE
CAB ROOF, NON-METALLIC
CERT, EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
COVER, HVAC, NON-METALLIC
CPM PAYLOAD SOFTWARE
CUTTING EDGE, BOLT-ON
DOOR, REMOTE OPENING SYSTEM
FAN, STANDARD
FENDERS, ROADING
FUEL TANK, FAST FILL READY
GUARD, CORNER
GUARD, CRANK
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULICS, 2V RC
LIGHTS,LED,INTERIOR & WORK
LINKAGE, STANDARD LIFT
MIRRORS, EXTERNAL, HEATED
NO QUICK COUPLER READY
Online Owner's Manual
PL, CELLULAR PLE641, FTO
PRINTER, PAYLOAD
PRODUCT LINK READY
RADIO, AM/FM/USB/MP3 BLUETOO
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT,HEATED, HI-BACK CLOTH
SINGLE AXIS LEVERS, 2V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
SUN VISOR, REAR
TRANSMISSION, STANDARD
WINDOWS, STANDARD, GLUED
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1620
  • No
  • No
  • Good
  • Good
  • FairBoth sides damaged
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront guard damaged
  • Good
  • Good
  • Good
  • Good
safety items
601
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorExpired
  • Good
gauges, operator station, console
2310
  • Yes
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSecondary dome light not illuminating
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1100
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
400
  • No
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1200
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
400
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
1000
  • 348–6786
  • B1E07345
  • 7.5yd3
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 72%
  • 29.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin XHA23774NoYesNo
Left Rear4080NoNoNo
Right Front3264NoYesNo
Right Rear3570NoYesNo
general condition
300
  • No
  • YesEmissions fault
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering