2021 CAT 980M For Sale - 165,117 USD | Cat Used
Quick Search

CAT 980M

CAT 980M

Year
2021
Working hours
10,456 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Finning Ashford
+1 877 228 3519
Show phone number
Basic information
BrandCAT 980M
Caterpillar Financial
CategoryWheel Loaders
Serial NumberMK220607
Catalog Number10146561
Year2021
Hours10,456 h
CountryUnited Kingdom
LocationFinning Ashford, United Kingdom
Pricing
Price Excluding Tax165,117 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
BucketBucket
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BeaconBeacon
Regulatory MarkingRegulatory Marking
Auto LubeAuto Lube
RadioRadio
Steering Type - JoystickSteering Type - Joystick
Weight Monitoring SystemWeight Monitoring System
ROPSROPS
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
824
  • Yes
  • Machine in a scruffy rusty appearance but there is no major damage.
  • FairRusty
  • PoorHeavy rust.
  • Good
  • FairPadlock needs penetrating oil as its seized.
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorHeavy rust in places.
  • Good
  • Good
  • PoorThere is some R/H rear corner damage.
  • PoorL/H rear steps damaged.
safety items
300
  • Yes
  • Yes
  • Yes
  • Not able to check all systems as there is not enough power.
  • Good
  • Good
  • Good
gauges, operator station, console
615
  • Not able to fully test the systems due to not enough power.
  • FairAge related condition.
  • Good
  • PoorOperators door actuator / opener needs renewing as it is not pushing door open.
  • GoodNeed cleaning.
  • Good
  • Good
  • Good
  • Good
  • PoorActive dash codes for auto lube and seat system.
  • PoorSeat condition is as expected but there is the already mentioned fault.
  • PoorCommand armrest held together with cable ties and switch is hanging out.
  • PoorScreen cracked.
engine
100
  • NoNone seen or smelt.
  • No
  • NoNo leaks seen from underneath. Hood not opening.
  • No
  • Not able to start or access.
  • Good
cooling system
111
  • NoNo leaks seen but machine not run up.
  • Not able to see the radiators..coolant low.
  • PoorLevel is low...Colour looks ok.
  • Good
  • FairNot able to open door to inspect as the padlock is seized.
electrical, starting and charging system
001
  • Not enough power.
  • PoorNot enough power to start the machine.
transmission
100
  • Not tested.
  • GoodNo leaks seen underneath.
steering
001
  • Steering not tested but new centre bearing is being installed.
  • PoorCustomer advised me that the centre hitch bearing is being replaced.
brake
  • Brakes not tested.
hydraulics
  • NoNo leaks seen but not powered up...Level high.
  • Hydraulics not tested.
bucket
021
  • Bucket looks in a fair condition but not able to check fully.
  • FairNot able to see the underside.
  • Fair
  • PoorNo bolt on cutting edges on bucket.
final drives
500
  • No
  • No leaks seen underneath the machine.
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 27% to 40% wear remaining of tread.
  • Tyres in a fair condition with some minor cuts.
  • 29.5 R25.
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin15mm37NoNo
Left RearMichelin12mm30NoNo
Right FrontMichelin11mm27NoNo
Right RearMichelin16mm40NoNo
comments, misc. repairs, general remarks
  • Machine in a scruffy appearance due to the rust with some damage but is largely undamaged outside. Screen is cracked.
  • Centre bearing is booked in for repair...as is the seat.
  • Seat command console is held together with cable ties and lockout switch is hanging out.
  • Tyres are in a fair condition....Bucket looks to be in a fair condition but there are no bolt on cutting edges and not able to inspect the underside.
  • Not able to check / Inspect most things on the machine due to no power.
  • There is also an auto lube fault.
general condition
111
  • NoUnable to do a PSRPT due to no power.
  • No
  • Yes
  • No
  • Machine is in expected condition for its age and hours. There are faults that are booked in to be fixed.
  • PoorMachine is cosmetically poor with heavy rust areas.
  • Good
  • FairMachine managed to power up the dashboard but nothing else.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering