Quick Search

CAT 980K

CAT 980K

Year
2014
Working hours
10,860 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAVPOWER
Adelaide, SA
+61 883431600
Show phone number
Basic information
BrandCAT 980K
Cavpower
CategoryWheel Loaders
Serial NumberW7K02484
Unit NumberUCUST2926
Catalog Number10088092
Year2014
Hours10,860 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding Tax221,418 USD
Tax (10%)22,142 USD
Price Including Tax243,560 USD
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
Rear View CameraRear View Camera
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
BeaconBeacon
Radio - AM FM RadioRadio - AM FM Radio
BucketBucket
CounterweightCounterweight
Lift - StandardLift - Standard
Ride ControlRide Control
Fire ExtinguisherFire Extinguisher
Steering Type - JoystickSteering Type - Joystick
Weight Monitoring SystemWeight Monitoring System
Auto ShiftAuto Shift
Differential Type - SlipDifferential Type - Slip
Additional informationIn stock now.
Mechanically machine has been well maintained just needs cosmetic tidy up.
SOS's good.
Loader fame recently line bored, new pins and bushes.
Machine will be serviced and tidied up.

BATTERY ISOLATOR
Customer Value Agreement (CVA) CVA SERVICE FILTER KITS AVAILABLE
Protection 6 MONTHS / 500 HR POWERTRAIN & HYDRAULICS EPP
Special Offers RISK ASSESSMENT AND 1000HR SERVICE INCLUDED - CAT FINANCE AVAILABLE
UHF
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers RISK ASSESSMENT AND 1000HR SERVICE INCLUDED - CAT FINANCE AVAILABLE
Customer Value Agreement CVA SERVICE FILTER KITS AVAILABLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
7110
  • Yes
  • Good
  • Good
  • Fair
  • FairNew decals will be fitted
  • Good
  • Fair
  • FairLHR plastic extension damaged / Small dents in front guards, both sides
  • Fair
  • Good
  • Good
  • FairLHF handrail damaged and will be replaced
  • FairHas patches of rust & paint flaking - will be tidied up
  • Fair
  • Good
  • FairPlastic surround cracked
  • Good
  • FairDoor over bonnet pump damaged and will be replaced
  • FairRHS lower steps missing and will be replaced
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1620
  • Yes
  • Yes
  • Yes
  • 25%
  • Good
  • Good
  • Good
  • FairCab door lock damaged
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • NoMinor oil weep from hose LHS flywheel area of engine will be inspected
  • No
  • Red
  • Successfully completed Aftertreatment regeneration burn
  • Normal
  • Clear
  • GoodWill be replaced during service
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
520
  • No
  • No
  • No
  • Good
  • Fair
  • Good
  • GoodHydraulic
  • Good
  • Fair
  • Good
electrical, starting and charging system
420
  • Good
  • Fair
  • FairBeacon bracket bent - will be repaired
  • Good
  • Good
  • Good
torque converter
400
  • No
  • Good
  • Good
  • Good
  • Good
transmission
1400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1100
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
axle assemblies
300
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
hydraulics
820
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair1-2mm wear rod end p&b
  • Good
  • Good
  • Good
  • Fair2-3mm wear rod ends p&b, both cylinders
bucket
630
  • Yes
  • Good
  • FairSome dents in floor
  • Fair1-2mm wear both dogbones p&b , both ends
  • Fair2-3mm wear linkage pivot p&b
  • Good
  • Good
  • GoodCan be turned
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • All tyres have 2-3 pieces of metal embedded in tread
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTrelleborg 29.5R2525mmNoYesYes
Left RearTrelleborg 29.5R2547mmNoYesNo
Right FrontTrelleborg 29.5R2527mmNoYesYes
Right RearTrelleborg 29.5R2554mmNoYesNo
comments, misc. repairs, general remarks
  • Loadrite L2180 scales fitted
  • Fire extinguisher fitted
  • GME TX4500 UHF radio fitted
  • Mechanically machine has been well maintained just needs cosmetic tidy up. SOSs good. Loader fame recently line bored, new pins and bushes.
general condition
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering