Quick Search

CAT 980 K

CAT 980 K

Year
2012
Working hours
13,306 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTRAC
Perth Airport, WA
+61 0893779444
Show phone number
Basic information
BrandCAT 980 K
Westrac Used Equipment WA
CategoryWheel Loaders
Serial NumberGTZ00344
Unit NumberW106527
Catalog Number10059651
Year2012
Hours13,306 h
CountryAustralia
LocationPERTH AIRPORT, Australia
Pricing
Price Excluding Tax201,127 USD
Tax (10%)20,113 USD
Price Including Tax221,240 USD
Details
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
AUTO LUBEAUTO LUBE
BUCKETBUCKET
COUNTERWEIGHTCOUNTERWEIGHT
STANDARD LIFTSTANDARD LIFT
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
Additional information2012 Used Caterpillar 980K Wheel Loader

WesTrac, Western Australia, WA, Cat, Caterpillar, Used, Used Equipment
Wheel Loader, Compact Wheel Loaders, Small Wheel Loaders, Medium Wheel Loaders, Large Wheel Loaders,

**Disclaimer**
THIS MACHINE IS SOLD AS IS WITH ALL FAULTS AND DEFECTS, IF ANY, THAT THE EQUIPMENT MAY CONTAIN.
THE PURCHASER ACKNOWLEDGES THAT IT HAS INSPECTED ALL OF THE EQUIPMENT BEFORE AND WITH
NO WARRANTIES EXPRESSED OR IMPLIED.
NO GUARANTEES ARE GIVEN AS TO THE ACCURACY OF MACHINE CONDITION, INSPECTION INFORMATION,
METER READINGS OR SERVICE AND REPAIR HISTORY AS SUPPLIED BY WESTRAC OR PREVIOUS OWNERS.

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering