Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 980H
2010
14875 Hours
FOLEY, INC.
Brand
CAT 980H
Category
Wheel Loaders
Serial Number
JMS05458
Unit Number
EQ000010991
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 980H
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 980H
Year
2010
Working hours
14,875 h
Print
Add to favorites
‹
›
×
Videos of CAT 980H
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
83,500
FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 980H
Foley Inc.
Category
Wheel Loaders
Serial Number
JMS05458
Unit Number
EQ000010991
Catalog Number
10104313
Year
2010
Hours
14,875 h
Country
United States
Location
MONROE, United States
Pricing
Price Excluding Tax
83,500
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
AM FM RADIO
AM FM RADIO
LIGHTING
LIGHTING
LIGHTING SYSTEM
LIGHTING SYSTEM
AIR CONDITIONER
AIR CONDITIONER
ENGINE ENCLOSURES
ENGINE ENCLOSURES
AUTO SHIFT
AUTO SHIFT
BUCKET
BUCKET
COUNTERWEIGHT
COUNTERWEIGHT
RIDE CONTROL
RIDE CONTROL
STANDARD LIFT
STANDARD LIFT
STEER, COMMAND
STEER, COMMAND
Additional information
TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
4
8
2
cleaning required
Yes
DIRTY ALL AROUND..
s.o.s. taken
No
cab or canopy
Fair
SOME LOWER CAB RUST..
counterweight
Good
crankcase guard / battery box
Fair
BATTERY BOX SOME SURFACE RUST..
differential supports
Good
eng. enclose hood / stack
Poor
NOTE, TILT HOOD NOT WORKING.. CLASS 3 HYD TUBE LEAKS. USE ANOTHER MACHINE TO LIFT
fenders
Poor
BOTH REAR FENDERS RUSTED WITH HOLES.. L FRT FENDER N/G BENT, R FRT FENDER SM BEND
front frame
Good
fuel tank
Fair
TANK DENTED..
grab irons
Fair
LEFT HANDRAILS BENT+BOTTOM WELDED..
paint
Fair
SOME FADED AREAS.. SURFACE RUST ALL AROUND.
radiator grill & shroud
Fair
NOTE, REAR GRILLE DENTED+SMALL BEND INWARD..
rear frame
Good
sheet metal
Fair
FRT HYD VALVE GUARD RUSTED WITH HOLES N/G. + MOUNTING AREA.
steps / ladder
Fair
RIGHT LADDER BOTTOM STEP MISSING,, LEFT REAR STEP N/G..
safety items
2
2
0
back up alarm functioning
Yes
brakes functioning
Yes
brake hold
Good
glass / mirrors
Fair
LEFT FRT SIDE WINDOW CRACK.
horn
Fair
STEERING WHEEL HORN BROKE N/G..
parking brake - safety items
Good
gauges, operator station, console
9
6
0
back up alarm
Yes
air conditioner
Good
dash console
Good
door latches & hinges
Good
doors
Fair
SOME LOWER DOOR RUST..
ems panel / warnings
Fair
NOTE, SERVICE CODE WARNING ON.??
floor boards
Fair
SOME SURFACE RUST..
gauges
Fair
NOTE, LEFT SIDE MPH+GEAR STARTING TO FADE..
glass/mirrors
Fair
FRT LEFT WINDOW CRACKED.
heater
Good
interior lights
Good
meter
Good
seat belt - gauges, operator station, console
Good
seat cushion / arm rest
Fair
SEAT STAINS, ARM REST WORN..
switches
Good
windshield wipers
Good
engine
9
1
0
apparent other engine damage
No
blow by
No
compression in radiator
No
engine oil level full
Yes
fluid levels ok?
Yes
fuel leaks
Yes
FUEL TRANSFER PUMP CLASS 1 LEAK.
knocking
No
oil filter cut and inspected
No
oil leaks
Yes
OIL PRESSURE SENSOR BLOCK, LEFT SIDE FRT HOUSING+PUMP MOUNT CLASS 2 OIL LEAKS..
water in oil
No
air cleaners
Good
belts / pulleys - engine
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Fair
FUEL TRANSFER PUMP+MOUNTING CLASS 1 LEAKS..
fuel system
Good
governor
Good
oil filter condition (cut) - engine
Good
MACHINE HAS 14858 HRS. NEXT PM DUE AT 15162
operating condition - engine
Good
turbocharger / blower
Good
cooling system
7
1
0
leaks - cooling system
No
oil in anti-freeze
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive
Good
hoses
Good
hoses & tubes - cooling system
Good
radiator
Fair
CLEAN AND BLOW OUT OUTTER CORE FINNS..
water pump
Good
electrical, starting and charging system
4
1
0
alternator
Good
batteries / cables
Good
lighting
Fair
2 TAIL LIGHTS N/G.. 2 FLOODS N/G, 1 FRT BLINKER N/G..
starter electric
Good
wiring
Good
torque converter
2
0
0
magnetic screens inspected
No
leaks - torque converter
Good
torque converter - torque converter
Good
transmission
15
0
0
leaks - transmission
No
mag screens checked
No
transmission - noisy
No
case
Good
controls - transmission
Good
cooler
Good
drive shaft
Good
leaks - transmission
Good
lines / fittings - transmission
Good
operating condition - transmission
Good
pump - transmission
Good
seals
Good
temp / pressure gauges
Good
torque converter - transmission
Good
transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
universal joints - transmission
Good
steering
5
4
0
articulate p & b
Good
hand metering unit
Good
lines / fittings - steering
Good
pumps
Fair
IMP HYD PUMP SIGHTLY WEAK UP AT IDLE, 1 HYD PUMP CLASS 2 OIL LEAK..
steering cylinder
Fair
SOME WEAR AT MOUNTING PINS+BUSHINGS..
steering linkage
Good
steering valves / pumps
Fair
NOTE, AT LOWER RPMS MACHINE STEERS HARD POSSIBLE WEAK STEERING PUMP..
steering wheel tilt / extend
Good
valves
Fair
NOTE, AT LOWER RPMS MACHINE STEERS HARD POSSIBLE WEAK STEERING PUMP..
brake
9
1
0
holds in park
Yes
leaks - brake
No
brake linkage
Good
control valve
Good
hydraulic pumps
Fair
IMP HYD PUMP SLIGHTLY WEAK UP AT IDLE.. 1 HYD PUMP CLASS 2 OIL LEAK..
leaks - brake
Good
lines
Good
lines / tubes
Good
parking brake - brake
Good
pedal
Good
pump - brake
Good
type (wet, dry)
Good
axle assemblies
3
0
0
front differential mag plug checked
No
left front final mag plug checked
No
left rear final mag plug checked
No
rear differential mag plug checked
No
right front final mag plug checked
No
right rear final mag plug checked
No
front axle housing
Good
rear axle housing
Good
wheel lugs & rims - axle assemblies
Good
hydraulics
6
4
0
leaks - hydraulics
Yes
COUPLE LEAKS..
accumulator charge - ride control
Good
bucket & hoist kickout
Fair
TILT KICKOUT N/G..
control linkage
Good
hose lines
Good
hoses & tubes - hydraulics
Good
lift cylinders
Fair
LEFT LIFT CLY CLASS 2 OIL LEAK..
overall operating condition
Fair
IMP HYD PUMP SLIGHTLY WEAK UP AT IDLE.. 1 HYD PUMP CLASS 2 OIL LEAK..
pumps & valves
Fair
IMP HYD PUMP SLIGHTLY WEAK UP AT IDLE.. 1 HYD PUMP CLASS 2 OIL LEAK..
tank
Good
tilt cylinder
Good
bucket
3
4
0
bucket capacity
GP..
bucket size
GP..
high lift
No
standard lift
Yes
bucket bottom
Fair
WEAR AT REAR WEAR PLATES, SOME WEAR AT HEELS..
bucket floor
Fair
NOTE, FRT WELD ON EDGE SOME WEAR..
bucket linkage - bucket 1
Fair
WEAR AT TILT LINKAGE+Z-BAR PINS+BUSHINGS,, SOME PIN NOISE.. BOLTS+NUTS ADDED.
bucket sides
Fair
BOTH FRT SIDES DENTED..
cutting edges
Good
loader frame
Good
loader pins & bushings
Good
final drives
7
0
0
leaks - final drives
No
differentials
Good
front axle
Good
front final drives
Good
oscillation
Good
rear axle
Good
rear final drives
Good
wheel lugs & rims - final drives
Good
tires
Spare
No
Tire Size - TIRES
29.5R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
CAMSO
35
No
Yes
No
Left Rear
WESTLAKE
5
No
No
No
Right Front
DOUBLECOIN
20
No
No
No
Right Rear
WESTLAKE
5
No
No
No
general condition
1
2
0
et download available
No
machine starts and is operable
Yes
s.o.s. (all compartments)
No
tires are aired up and drivable
Yes
vids/vims download available
No
body
Fair
TILT ENG HOOD N/G HYD TBES BROKE,, LOWER CAB RUST,, FUEL TANK DENTED..
frame
Good
general
Fair
BOTH REAR FENDERS RUST HOLES.. LEFT FRT FENDER BENT N/G. LEFT REAR STEP N/G..
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 980H on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.