Quick Search

CAT 980GII

CAT 980GII

Year
2005
Working hours
37,542 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTRAC
Dardanup, WA
+61 0893779444
Show phone number
Basic information
BrandCAT 980GII
Westrac Used Equipment WA
CategoryWheel Loaders
Serial NumberAYT00371
Unit NumberW107926
Catalog Number10095892
Year2005
Hours37,542 h
CountryAustralia
LocationDardanup, Australia
Pricing
Price Excluding Tax64,880 USD
Tax (10%)6,488 USD
Price Including Tax71,368 USD
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics - 3rd ValveAuxiliary Hydraulics - 3rd Valve
Lift - StandardLift - Standard
Ride ControlRide Control
Tier 2 CompliantTier 2 Compliant
Arrangement - ForestryArrangement - Forestry
Emissions Level - EPA - EPA Tier 2Emissions Level - EPA - EPA Tier 2
Emissions Level - EU - EU Stage IIEmissions Level - EU - EU Stage II
ROPSROPS
Engine EnclosuresEngine Enclosures
LightingLighting
MirrorsMirrors
BeaconBeacon
CounterweightCounterweight
Boom, GPBoom, GP
Radio - AM FM CD RadioRadio - AM FM CD Radio
Auto ShiftAuto Shift
Differential Type - SlipDifferential Type - Slip
GrappleGrapple
Steering Type - CommandSteering Type - Command
Fire ExtinguisherFire Extinguisher
Auto LubeAuto Lube
Additional information2005 Used 980Gll Caterpillar Wheel Loader

*** Hours are reported as by owner **
Machine is located at customers site - Dardanup

WesTrac, Western Australia, WA, Cat, Caterpillar, Used, Used Equipment
Wheel Loader, Compact Wheel Loaders, Small Wheel Loaders, Medium Wheel Loaders, Large Wheel Loaders,

**Disclaimer**
THIS MACHINE IS SOLD AS IS WITH ALL FAULTS AND DEFECTS, IF ANY, THAT THE EQUIPMENT MAY CONTAIN.
THE PURCHASER ACKNOWLEDGES THAT IT HAS INSPECTED ALL OF THE EQUIPMENT BEFORE AND WITH
NO WARRANTIES EXPRESSED OR IMPLIED.
NO GUARANTEES ARE GIVEN AS TO THE ACCURACY OF MACHINE CONDITION, INSPECTION INFORMATION,
METER READINGS OR SERVICE AND REPAIR HISTORY AS SUPPLIED BY WESTRAC OR PREVIOUS OWNERS.

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0137
  • Yes
  • No
  • Fair
  • PoorPaint on cab poor. Door rusted through at base.
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • FairCustomer front guards made.
  • Fair
  • PoorDiamond shape plates welded on back of front frame (behind loader frame pins). Also signs of crack weld repairs.
  • Fair
  • PoorGrab rails bent
  • Fair
  • PoorPaint generally in poor condition due to application.
  • PoorPlastic trim below cab cracked
  • Fair
  • PoorRadiator grill bent slightly.
  • Fair
  • Fair
  • PoorSteps bent
safety items
080
  • Yes
  • Yes
  • Yes
  • No
  • FairService brakes hold 1700 RPM first gear
  • Fair
  • Fair
  • Fair
  • FairPark brake holds 1500 RPM second gear, 1200 RPM first gear.
  • Fair
  • Fair
  • Fair
gauges, operator station, console
0163
  • Yes
  • Cab trim worn through near cab filter
  • Fair
  • PoorA/C vents damaged
  • Fair
  • Fair
  • PoorDoor rusted through at base
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • PoorMovement in RH console expected of age. Not excessive.
  • Fair
  • Fair
  • Fair
engine
0100
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • NoCustomer reports original engine. We have records of a head reseal only.
  • No
  • No
  • NoEngine bay dirty but could not see any obvious leaks.
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
cooling system
080
  • No
  • No
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
electrical, starting and charging system
070
  • No
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
torque converter
030
  • No
  • Fair
  • Fair
  • Fair
transmission
0150
  • No
  • No
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
steering
091
  • FairVertical movement visible, no horizontal wear.
  • Fair
  • Fair
  • Fair
  • Fair
  • PoorSteering pins & bushes worn, not excessively but could do with attention.
  • Fair
  • Fair
  • Fair
  • Fair
brake
0120
  • Yes
  • No
  • Park brake1500 RPM second gear. Service brake 1700 RPM first gear
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
axle assemblies
030
  • No
  • No
  • No
  • No
  • No
  • No
  • Fair
  • Fair
  • Fair
hydraulics
0130
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
attachments / work tools
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
final drives
080
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
tires
  • No
  • 34
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBS VSLT 29.5R2534
Left RearBS VSLT 29.5R2536NoNoNo
Right FrontBS VSLT 29.5R2534
Right RearBS VSLT 29.5R2534NoNoYes
comments, misc. repairs, general remarks
  • Number of weld repairs on log forks.
general condition
030
  • No
  • Yes
  • No
  • Yes
  • No
  • Fair
  • Fair
  • FairGernal appearance is poor given hours and application.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering