Quick Search

CAT 972M

CAT 972M

Year
2022
Working hours
2,050 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Wichita, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 972M
Foley Equipment Company
CategoryWheel Loaders
Serial NumberLSJ03031
Unit NumberWUR0062
Catalog Number10094673
Year2022
Hours2,050 h
CountryUnited States
LocationWICHITA, United States
Pricing
Price Excluding Tax470,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

972M WHEEL LOADER
972M WHEEL LOADER AM-N FTO2A
AUTOLUBE
AXLES, AUTO DIFF F/R, AOC
CAB TRIM, DELUXE (LHD)
CAP GP, RAIN
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
CPM PAYLOAD SOFTWARE
FAN, STANDARD
FENDERS, ROADING, LOW PROFILE
FILTRATION, STANDARD
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC STD/HL
JOYSTICK 2V, STEERING JOYSTICK
LIGHTS, LED, PREMIUM
LIGHTS, STANDARD, FTO
LINKAGE, STANDARD LIFT
NETWORK MANAGER ONLY
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
SEAT BELT, 3"
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STEERING, STANDARD
TIRES, 775/65R29
WINDOWS, STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering