Quick Search

CAT 972M

CAT 972M

Year
2015
Working hours
8,268 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Lima, OH
+1 419 873 2918
Show phone number
Basic information
BrandCAT 972M
Ohio CAT - Cleveland
CategoryWheel Loaders
Serial NumberA8P00508
Unit NumberU31700
Catalog Number10073276
Year2015
Hours8,268 h
CountryUnited States
LocationLima, United States
Pricing
Price Excluding Tax215,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information972M WHEEL LOADER
ANTIFREEZE, -34C (-29F)
AXLES, MANUAL/OPEN, ED
BUCKET-GP, 6.01 CYD
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
CAP GP, RAIN
CLEAN EMISSIONS MODULE
COOLING, STD AMBIENT
COUNTERWEIGHT, 2300KG
COVER, HVAC
CTRL, PCS
CUTTING EDGE, BOLT-ON
DOOR AR, REMOTE
FAN, STANDARD
FENDERS, STANDARD
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
I09
JOYSTICK, 2 VALVE
LIGHTING GP, LED
LIGHTS, HALOGEN
LIGHTS, WARNING BEACON
LINKAGE, STD LIFT
MANUAL GREASE
MIRROR GP, HEATED
Online Owner's Manual
PKG, WEATHER, COLD START (120)
PRECLEANER, HVAC
PRODUCT LINK, SATELLITE PL321
QUICK COUPLER, READY, STD LIFT
RADIO, AM/FM CD/MP3 PLAYER
RADIO, CB (READY)
REGIONAL PKG, NACD
SEAT BELT, 3" W/INDICATOR
SEAT, HEATED, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STEERING, STANDARD
SUN VISOR, REAR
TC, TD, RETARDER
TIRES,26.5R25 * VJT BS L3
TRANSMISSION AND DRIVE LINE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
900
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2100
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1200
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Full
  • 3/4
  • 7510
  • N
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • 7510
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
900
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
400
  • No
  • Good
  • Good
  • Good
  • Good
transmission
1600
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1500
  • Yes
  • No
  • All
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
hydraulics
1300
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • Good
bucket
1300
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 0
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front25YesYes
Left Rear0/32YesYes
Right Front23YesYes
Right Rear22YesNo
general condition
300
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering