Quick Search

CAT 972M

CAT 972M

Year
2019
Working hours
7,029 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ALTORFER INDUSTRIES
Mokena, IL
+1 319 531 0379
Show phone number
Basic information
BrandCAT 972M
Altorfer Industries
CategoryWheel Loaders
Serial NumberLSJ02649
Unit NumberUN00626
Catalog Number10117157
Year2019
Hours7,029 h
CountryUnited States
LocationMokena, United States
Pricing
Price Excluding Tax258,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Auto ShiftAuto Shift
Ride ControlRide Control
ROPS - EnclosedROPS - Enclosed
Steering Type - JoystickSteering Type - Joystick
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BeaconBeacon
BucketBucket
CounterweightCounterweight
Differential LockDifferential Lock
Lift - StandardLift - Standard
Air ConditionerAir Conditioner
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
Radio - BluetoothRadio - Bluetooth
Auto LubeAuto Lube
Boom, GPBoom, GP
Vital Information Management System (VIMS)Vital Information Management System (VIMS)
Additional informationPictures as of 04-16-24 with 7,013 hours

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1820
  • No
  • Yes
  • Good
  • Good
  • GoodScuffs
  • GoodMinor fading
  • Good
  • FairMinor scuffs / paint chips
  • Good
  • FairMinor scuffs / paint chips
  • Good
  • Good
  • Good
  • Good
  • GoodMinor scuffs / chips
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2100
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHeated seat
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • Yes
  • No
  • No
  • NoMinor weeping at rocker cover
  • No
  • ELC
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
500
  • Good
  • Good
  • Good
  • Good
  • Good
brake
500
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
910
  • No
  • Good
  • Good
  • Good
  • Good
  • FairMinor weeping at rod seal right cylinder.
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
630
  • Yes
  • 6.25 yd³
  • 126"
  • Good
  • FairMinor wear
  • FairMinor dent
  • Good
  • Good
  • FairMinor wear
  • Good100% Not flipped
  • Good
  • Good
final drives
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 60%
  • 26.5 R 25
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin XHA23060NoNoNo
Left RearMichelin XHA23060NoNoNo
Right FrontMichelin XHA23060NoNoNo
Right RearMichelin XHA23060NoNoNo
comments, misc. repairs, general remarks
  • Inspected 04-16-24 at 7013 hrs.
  • Machine runs, drives and operates as it should.
  • Good condition machine, ready to work!
general condition
300
  • Yes
  • Yes
  • Yes
  • GoodMinor scuffs
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering