Quick Search

CAT 972MXE

CAT 972MXE

Year
2020
Working hours
4,250 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTRAC PTY. LTD. (NSW)
NSW
+61 298404739 ext 4739
Show phone number
Basic information
BrandCAT 972MXE
WESTRAC - LIVERPOOL
CategoryWheel Loaders
Serial NumberR1Z00651
Unit NumberN130128
Catalog Number10119821
Year2020
Hours4,250 h
CountryAustralia
LocationAustralia
Pricing
Price Excluding Tax300,357 USD
Tax (10%)30,036 USD
Price Including Tax330,393 USD
Details
Accessories
Air ConditionerAir Conditioner
BucketBucket
Ride ControlRide Control
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
BeaconBeacon
Radio - AM FM RadioRadio - AM FM Radio
Auto LubeAuto Lube
Steering Type - JoystickSteering Type - Joystick
Weight Monitoring SystemWeight Monitoring System
Auto ShiftAuto Shift
CounterweightCounterweight
Additional information2020 CAT 972M XE
WHEEL LOADER

SMU / Hours: 4,250

DUE IN MAY

NEW TYRES

Air Conditioner
Auto Lube
Auto Shift
Beacon
Bucket
Counterweight
Engine Enclosures
Lighting
Mirrors
Product Link
Radio - AM FM Radio
Ride Control
ROPS - Enclosed
Steering Type - Joystick
Weight Monitoring System

** ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. WESTRAC DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE *
** HOWEVER DUE TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON *

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • NORMAL
  • NO SMOKE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
900
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
400
  • Good
  • Good
  • Good
  • Good
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
520
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 98%
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front98NoNoNo
Left Rear98NoNoNo
Right Front98NoNoNo
Right Rear98NoNoNo
general condition
300
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering