Quick Search

CAT 972M

CAT 972M

CAT Certified
Year
2021
Working hours
2,193 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Toulouse / Bruguieres, 31
+33 149228299
Show phone number
Basic information
BrandCAT 972M
BERGERAT MONNOYEUR S.A.S.
CategoryWheel Loaders
Serial NumberLSJ02910
Unit Number22047262
Catalog Number10095487
Year2021
Hours2,193 h
CountryFrance
LocationTOULOUSE / BRUGUIERES, France
Pricing
Price Excluding Tax328,720 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
BucketBucket
Ride ControlRide Control
Product LinkProduct Link
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
CE PlateCE Plate
Auto LubeAuto Lube
RadioRadio
Weight Monitoring SystemWeight Monitoring System
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
bucket
800
  • Yes
  • 4800 l
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 70 %
  • BRIDGESTONE VSDT
  • 26.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBRIDGESTONE70
Left RearBRIDGESTONE70
Right FrontBRIDGESTONE70
Right RearBRIDGESTONE70
comments, misc. repairs, general remarks
  • FR - 11
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering