Quick Search

CAT 972M

CAT 972M

Year
2016
Working hours
10,004 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Doniphan, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 972M
NMC CAT - Council Bluffs
CategoryWheel Loaders
Serial NumberA8P00964
Unit NumberEQN189706
Catalog Number10081925
Year2016
Hours10,004 h
CountryUnited States
LocationDoniphan, United States
Pricing
Price Excluding Tax175,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
BeaconBeacon
Radio - AM FM RadioRadio - AM FM Radio
CounterweightCounterweight
Differential LockDifferential Lock
Ride ControlRide Control
Auto LubeAuto Lube
Auto ShiftAuto Shift
Steering Type - CommandSteering Type - Command
Additional information972M WHEEL LOADER
ANTIFREEZE, -34C (-29F)
AUTOLUBE
AXLES, AUTO DIFF F/R, ED
BUCKET-GP, 126" 6.25YD3
CAB ROOF, NON-METALLIC
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 6 FPI
COUNTERWEIGHT, AGGREGATE
COVER, HVAC, NON-METALLIC
CUTTING EDGE, BOLT-ON
DOOR, REMOTE OPENING SYSTEM
FAN, VPF, ANSI
FENDERS, BASIC +
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
JOYSTICK, 2V, LHD
LANE 3 ORDER
LIGHT, SEAT BELT WARNING
LIGHT, WARNING BEACON
LIGHTS, LED, PREMIUM
LINKAGE, STANDARD LIFT
MIRRORS, EXTERNAL, HEATED
NO QUICK COUPLER READY
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRECLEANER, TURBINE
PRODUCT LINK, CELLULAR PLE641
RADIO, AM/FM/CD/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 2" W/INDICATOR
SEAT, HEATED, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
SUN VISOR, REAR
TIRES, 26.5R25 MX XHA2 ** L3
WINDOWS, STANDARD, GLUED
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1261
  • YesFeedlot
  • No
  • Good
  • Good
  • Good
  • FairCracked, peeling and missing
  • Good
  • Good
  • FairFront damaged
  • Good
  • Good
  • Good
  • Good
  • FairRight rear corner is damaged
  • PoorScratched, chipped and faded
  • Good
  • Good
  • FairDamage right corner
  • Good
  • FairRight rear corner is damaged
  • FairAll damaged
safety items
413
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Poor
  • Good
  • FairRight front window and both mirrors are cracked
  • Good
  • PoorDoes not hold
  • Good
  • PoorMarch 2016
  • Good
gauges, operator station, console
1541
  • Yes
  • No
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront right window is cracked. Left and right mirror is broke
  • Good
  • Good
  • Good
  • Good
  • PoorMarch 2016
  • FairLeft joystick arm rest latch is stuck
  • FairCovers are worn
  • FairFront right window is cracked
  • Good
engine
1010
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • YesValve cover rocker box cover
  • No
  • FairNeeds service
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
710
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • FairLeft front high beam - right rear flasher
  • Good
  • Good
  • Good
  • Good
torque converter
400
  • No
  • Good
  • Good
  • Good
  • Good
transmission
1500
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1201
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorDoes not hold
  • Good
  • Good
  • Good
axle assemblies
300
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
1000
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 70
  • 26.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGalaxy70NoNoNo
Left RearGalaxy70NoNoNo
Right FrontGalaxy70NoNoNo
Right RearGalaxy40NoNoNo
general condition
300
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering