Quick Search

CAT 972M

CAT 972M

Year
2019
Working hours
4,477 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Wichita, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 972M
Foley Equipment Company
CategoryWheel Loaders
Serial NumberLSJ02634
Unit NumberSGN0786
Catalog Number4568435
Year2019
Hours4,477 h
CountryUnited States
LocationWICHITA, United States
Pricing
Price Excluding Tax330,030 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2019 MODEL
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE WINDSHIELD WASHER
ANTIFREEZE, -34C (-29F)
AUTOLUBE, STD
AXLES, MANUAL/OPEN, ED, AOC
CAB TRIM, DELUXE (LHD)
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
CPM PAYLOAD SOFTWARE
FAN, STANDARD
FENDERS, BASIC +, LOW PROFILE
FILTRATION, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC STD/HL
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LEVERS 2V, STEERING JOYSTICK
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
ROLL ON-ROLL OFF
SEAT BELT, 3"
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING SYST, STANDARD
STORAGE PROTECTION
TIRES, 775/65R29 BS VTS * L3
TRANSPORT GROUP, NO WORKTOOL
WHEEL CHOCKS
WINDOWS, STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering