Quick Search

CAT 972M

CAT 972M

Year
2019
Working hours
7,314 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Salem, IL
+1 636 384 4021
Show phone number
Basic information
BrandCAT 972M
Fabick CAT
CategoryWheel Loaders
Serial NumberLSJ02022
Unit NumberLSJ02022
Catalog Number10047934
Year2019
Hours7,314 h
CountryUnited States
LocationSalem, United States
Pricing
Price Excluding Tax193,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Regulatory Status - EPA / ARB / MLIT / S. KoreaRegulatory Status - EPA / ARB / MLIT / S. Korea
Air ConditionerAir Conditioner
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
MirrorsMirrors
CE PlateCE Plate
BucketBucket
CounterweightCounterweight
Differential LockDifferential Lock
Lift - StandardLift - Standard
Ride ControlRide Control
Steering Type - WheelSteering Type - Wheel
Anti-theft SystemAnti-theft System
Radio - BluetoothRadio - Bluetooth
Coupler - StandardCoupler - Standard
Rig SaverRig Saver
Combined Hydraulics - One WayCombined Hydraulics - One Way
Auxiliary Hydraulics - 3rd ValveAuxiliary Hydraulics - 3rd Valve
Boom, GPBoom, GP
Differential Type - LimitedDifferential Type - Limited
Weight Monitoring SystemWeight Monitoring System
Auto ShiftAuto Shift
Additional informationAIR INLET STANDARD, RAIN CAP
ANTIFREEZE WINDSHIELD WASHER
ANTIFREEZE, -34C (-29F)
AXLES, MANUAL/OPEN, ED
BKT GP ST 126" 6.25 YD3 PO
CAB TRIM, HEATED (LHD)
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
CUTTING EDGE, BOLT-ON
FAN, STANDARD
FENDERS, BASIC +, LOW PROFILE
FILTRATION, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC STD/HL
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIGHT, WARNING BEACON
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL (AUTO RDY)
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
QUICK COUPLER READY, STD
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PACKAGE, AM-N
ROLL ON-ROLL OFF
SEAT BELT, 3" W/INDICATOR
SINGLE AXIS LEVERS, 2V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING SYST, STANDARD
STORAGE PROTECTION
TIRES, 775/65R29 MX XHA2 * L3
WINDOWS, STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering