Quick Search

CAT 972MQC

CAT 972MQC

Year
2021
Working hours
2,016 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
415 Community College Pky, FL
+1 813 671 3700
Show phone number
Basic information
BrandCAT 972MQC
RING POWER SYSTEMS
CategoryWheel Loaders
Serial NumberLSJ02865
Unit NumberLSJ02865
Catalog Number4908316
Year2021
Hours2,016 h
CountryUnited States
Location415 Community College Pky, United States
Pricing
Price Excluding Tax495,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*972M WHEEL LOADER
*AIR INLET STANDARD, RAIN CAP
*ANTIFREEZE, -34C (-29F)
*AXLES, MANUAL/OPEN, ED
*CAB TRIM, DELUXE (LHD)
*COOLING CORES, 9 FPI
*COUNTERWEIGHT, 2300KG
*FAN, STANDARD
*FENDERS, BASIC +
*FILTRATION, STANDARD
*GUARD, POWERTRAIN
*HOOD, NON-METALLIC
*HYDRAULIC OIL, STANDARD
*HYDRAULICS, 2V RC STD/HL
*LIGHTS, STANDARD, FTO
*LINKAGE, STANDARD LIFT
*LUBRICATION, MANUAL (AUTO RDY)
*NETWORK MANAGER ONLY
*RADIO, AM/FM/USB/MP3 BLUETOOTH
*RADIO, CB (READY)
*REGIONAL PKG, AM-N
*SEAT BELT, 3"
*SOUND SUPPRESSION, STANDARD
*STANDARD PACKAGE
*STARTING, COLD (120V)
*STEERING SYST, STANDARD
*WINDOWS, STANDARD
6.0YD3 126" FUSION BUCKET W/BOCE
FORKS W/96" TINE GROUP
FUEL ANTIFREEZE, -25C (-13F)
FUSION QUICK COUPLER
INSTRUCTIONS, ENGLISH
JOYSTICK 2V, STEERING JOYSTICK
LANE 1 ORDER
LIGHT, WARNING BEACON
LIGHTS, HALOGEN, PREMIUM
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
PROTECTION, CYLINDER ROD
QUICK COUPLER HYD. SUPPLY KIT
ROLL ON-ROLL OFF
STORAGE PROTECTION
TIRES, 26.5R25 MA MS302 ** L3
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering