Quick Search

CAT 972MQC

CAT 972MQC

Year
2020
Working hours
5,569 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
401 North Tomoka Farms Rd, FL
+1 904 494 1215
Show phone number
Basic information
BrandCAT 972MQC
RING POWER SYSTEMS
CategoryWheel Loaders
Serial NumberA7800443
Unit NumberA7800443
Catalog Number4751481
Year2020
Hours5,569 h
CountryUnited States
Location401 North Tomoka Farms Rd, United States
Pricing
Price Excluding Tax450,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AXLES, MANUAL DIFF FRONT, ED
BKTA GP AB 132" 6.75 YD3 PO
CAB TRIM, COMFORT (LHD)
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
FAN, STANDARD
FENDERS, ROADING, LOW PROFILE
FILTRATION, STANDARD
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
LANE 2 ORDER
LIGHTS, HALOGEN, PREMIUM
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER READY, STD LIFT
RADIO, AM/FM/USB/MP3 BLUETOOTH
REGIONAL PACKAGE, AM-N
SEAT BELT, 3"
SINGLE AXIS LEVERS, 2V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
TIRES, 775/65R29 BS VTS * L3
WINDOWS, STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering