Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 972K
2013
14197 Hours
NMC
Brand
CAT 972K
Category
Wheel Loaders
Serial Number
Z4W00529
Unit Number
EQN174986
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 972K
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 972K
Year
2013
Working hours
14,197 h
Print
Add to favorites
‹
›
×
Videos of CAT 972K
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
140,000
NMC
Doniphan, NE
+1 402 740 8103
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 972K
NMC CAT - Council Bluffs
Category
Wheel Loaders
Serial Number
Z4W00529
Unit Number
EQN174986
Catalog Number
10017134
Year
2013
Hours
14,197 h
Country
United States
Location
Doniphan, United States
Pricing
Price Excluding Tax
140,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
AM FM RADIO
AM FM RADIO
LIGHTING
LIGHTING
AIR CONDITIONER
AIR CONDITIONER
EROPS
EROPS
DIFF LOCK/UNLOC
DIFF LOCK/UNLOC
EPA LABEL
EPA LABEL
AUTO LUBE
AUTO LUBE
BUCKET
BUCKET
COUNTERWEIGHT
COUNTERWEIGHT
RIDE CONTROL
RIDE CONTROL
STANDARD LIFT
STANDARD LIFT
STEER, S.T.I.C.
STEER, S.T.I.C.
BEACON
BEACON
BLUETOOTH
BLUETOOTH
WEIGHT MONITORING SYSTEM
WEIGHT MONITORING SYSTEM
Additional information
972K WHEEL LOADER
AUTOLUBE CATERPILLAR
AXLES OPEN/OPEN ED
BUCKET-GP 6.01 CYD
CERT EMISSIONS EPA TIER 4
COLD START PACKAGE (120V)
COMFORT PACKAGE
COOLING HIGH AMBIENT
CUTTING EDGE HEAVY DUTY
DOMESTIC TRUCK
HYDRAULICS 2V
JOYSTICK 2 VALVE
LANE 3 ORDER
LIGHTS SIGNAL LED
PRECLEANER TURBINE
RADIO AM/FM CD/MP3 BLUETOOTH
RADIO CB (READY)
REGIONAL PKG NACD
SUN VISOR REAR
TIRES 26.5R25 * VJT BS L3
WORK LIGHTING PKG HALOGEN
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
12
7
1
cleaning required
Yes
Feedlot
s.o.s. taken
No
bumper
Good
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Good
decals
Fair
Cracked and peeling
differential supports
Good
eng. enclose hood / stack
Good
fenders
Fair
Bent damaged
fiberglass
Good
front frame
Good
fuel tank
Good
grab irons
Poor
Right side damaged
guards / screens
Good
paint
Fair
Scratched, chipped and faded
plastic
Good
pre-cleaner bowl
Fair
Slight damage
radiator grill & shroud
Fair
Slight damage
rear frame
Good
sheet metal
Fair
Right side damaged behind ladder
steps / ladder
Fair
Bent
safety items
6
0
1
back up alarm functioning
Yes
brakes functioning
Yes
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
brake hold
Good
glass / mirrors
Good
horn
Good
parking brake - safety items
Good
rops
Good
seat belt - safety items
Poor
September 2012
secondary exit
Good
gauges, operator station, console
15
2
1
back up alarm
Yes
current parts manual
No
current safety manual
No
rops certification plate
Yes
sound proofing
Yes
air conditioner
Good
cms panel
Good
dash console
Good
door latches & hinges
Good
doors
Fair
Left door gas strut worn - needs replacement does not hold door open
ems panel / warnings
Good
floor mats
Good
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
pans/guards
Good
seat belt - gauges, operator station, console
Poor
September 2012
seat cushion / arm rest
Fair
Lower cushion has hole - arm rests are worn
switches
Good
windows
Good
windshield wipers
Good
engine
8
1
0
apparent other engine damage
No
blow by
No
compression in radiator
No
engine oil level full
Yes
epa decal
Yes
fluid levels ok?
Yes
fuel leaks
No
knocking
No
oil leaks
Yes
Possible starter gasket and an oil pan gasket
water in oil
No
air cleaners
Fair
Needs service
engine supports
Good
fuel injection system
Good
fuel system
Good
governor
Good
operating condition - engine
Good
other
Good
turbocharger
Good
turbocharger / blower
Good
cooling system
6
2
0
leaks - cooling system
No
leaks - cooling system 1
No
oil in anti-freeze
No
belts / pulleys - cooling system
Good
coolers
Fair
Debris needs cleaning
fan
Good
fan drive
Good
hoses
Good
hoses & tubes - cooling system
Good
radiator
Fair
Debris needs cleaning
water pump
Good
electrical, starting and charging system
8
0
0
block heater
Yes
ether aid
Yes
alternator
Good
batteries / cables
Good
beacon
Good
lighting
Good
pre-heater
Good
starter
Good
starter electric
Good
wiring
Good
torque converter
3
1
0
magnetic screens inspected
No
controls - torque converter
Good
leaks - torque converter
Fair
Possible leak at engine mount
torque converter - torque converter
Good
universal joints - torque converter
Good
transmission
11
3
0
leaks - transmission
Yes
mag screens checked
No
transmission - noisy
No
case
Good
controls - transmission
Good
cooler
Fair
Debris
drive shaft
Good
leaks - transmission
Fair
lines / fittings - transmission
Good
operating condition - transmission
Good
pump - transmission
Good
seals
Fair
Front output seal is leaking
temp / pressure gauges
Good
torque converter - transmission
Good
transmission
Good
transmission - reverse shifts
Good
universal joints - transmission
Good
steering
6
2
0
articulate p & b
Fair
Worn
hand metering unit
Good
lines / fittings - steering
Good
pumps
Good
steering cylinder
Good
steering linkage
Fair
Worn
steering valves / pumps
Good
valves
Good
brake
12
0
0
holds in park
Yes
leaks - brake
No
accumulator
Good
accumulators
Good
brake linkage
Good
control valve
Good
hydraulic pumps
Good
leaks - brake
Good
lines
Good
lines / tubes
Good
parking brake - brake
Good
pedal
Good
pump - brake
Good
type (wet, dry)
Good
axle assemblies
3
0
0
front differential mag plug checked
No
rear differential mag plug checked
No
front axle housing
Good
rear axle housing
Good
wheel lugs & rims - axle assemblies
Good
hydraulics
8
2
0
leaks - hydraulics
Yes
accumulator charge - ride control
Good
bucket & hoist kickout
Good
control linkage
Good
hose lines
Fair
Tilt cylinder hose is cracked / weather checked
hoses & tubes - hydraulics
Fair
Leaking inside filter box right side
lift cylinders
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
tilt cylinder
Good
attachments / work tools
angle broom
No
asphalt cutter
No
blade
No
forks
No
grapple
No
hydraulic sweeper
No
lift boom
No
material handling arm
No
vibratory compactor plate
No
bucket
7
2
0
bucket s/n - bucket 1
71A1571
bucket size
6.25
high lift
No
standard lift
Yes
bucket bottom
Good
bucket floor
Good
bucket linkage - bucket
Good
bucket linkage - bucket 1
Good
bucket p & b
Fair
Worn
bucket sides
Good
cutting edges
Good
loader frame
Good
loader pins & bushings
Fair
Worn
final drives
6
0
0
leaks - final drives
No
differentials
Good
front axle
Good
oscillation
Good
rear axle
Good
trunion
Good
wheel lugs & rims - final drives
Good
tires
Average Life Remaining - TIRES
0
Tire Size - TIRES
26.5R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Bridgestone
0
No
No
No
Left Rear
Bridgestone
0
No
No
No
Right Front
Bridgestone
0
No
No
No
Right Rear
Bridgestone
0
No
No
No
general condition
3
0
0
et download available
Yes
machine starts and is operable
Yes
s.o.s. (all compartments)
No
tires are aired up and drivable
Yes
body
Good
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 972K on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.