Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 972K
2014
17447 Hours
CARTER MACHINERY COMPANY, INC.
Brand
CAT 972K
Category
Wheel Loaders
Serial Number
Z4W00538
Unit Number
5030440T0
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 972K
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 972K
Year
2014
Working hours
17,447 h
Print
Add to favorites
‹
›
×
Videos of CAT 972K
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
125,000
CARTER MACHINERY COMPANY, INC.
Salem, VA
+1 804 823 1272
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 972K
Carter Machinery Company
Category
Wheel Loaders
Serial Number
Z4W00538
Unit Number
5030440T0
Catalog Number
10095098
Year
2014
Hours
17,447 h
Country
United States
Location
Salem, United States
Pricing
Price Excluding Tax
125,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Bucket
Bucket
Lift - Standard
Lift - Standard
Ride Control
Ride Control
Product Link
Product Link
Lighting
Lighting
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Mirrors
Mirrors
Beacon
Beacon
ROPS
ROPS
Counterweight
Counterweight
Radio - Bluetooth
Radio - Bluetooth
Steering Type - Joystick
Steering Type - Joystick
Weight Monitoring System
Weight Monitoring System
Auto Shift
Auto Shift
Vital Information Management System (VIMS)
Vital Information Management System (VIMS)
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
13
6
1
cleaning required
Yes
s.o.s. taken
Yes
bumper
Good
cab or canopy
Fair
Significant rust on the roof of cab
counterweight
Good
crankcase guard / battery box
Good
decals
Fair
CAT decals are peeling/faded
differential supports
Good
eng. enclose hood / stack
Good
fenders
Fair
minor rust and damage to fenders
fiberglass
Fair
Fiberglass access door for radiator is cracked
front frame
Good
fuel tank
Good
grab irons
Good
guards / screens
Good
paint
Fair
rust beginning to show through paint
plastic
Good
pre-cleaner bowl
Good
radiator grill & shroud
Good
rear frame
Good
sheet metal
Fair
Panel on loader frame is damaged
steps / ladder
Poor
Steps and ladders on both sides of the machine are damaged or missing hardware
safety items
4
2
1
back up alarm functioning
Yes
brakes functioning
Yes
rops
Yes
safety decals in place
No
Install overhead line sticker
safety decals legible
Yes
brake hold
Good
glass / mirrors
Fair
center section of windshield is cracked
horn
Good
parking brake - safety items
Good
rops
Fair
significant rust showing on roof
seat belt - safety items
Poor
Seat belt out of date: Installed Jan: 2013
secondary exit
Good
gauges, operator station, console
17
3
0
back up alarm
Yes
current o&mm
Yes
Manual wrinkled but legible
rops certification plate
Yes
fuel level - gauges, operator station, console
60%
air conditioner
Good
dash console
Good
door latches
Good
door latches & hinges
Good
doors
Good
ems panel / warnings
Good
floor boards
Good
floor mats
Good
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Fair
Dome light not working
meter
Good
pans/guards
Good
product link
Good
seat belt - gauges, operator station, console
Good
seat cushion / arm rest
Fair
Minor tears/gouges in cushions. suspension seat not working
switches
Good
windows
Good
windshield wipers
Fair
Wipers streaking... washers functioning properly
engine
9
0
0
apparent other engine damage
No
blow by
No
compression in radiator
No
engine oil level full
Yes
fluid levels ok?
Yes
fuel leaks
No
knocking
No
oil filter cut and inspected
No
oil leaks
No
water in oil
No
anti-freeze color
Red
oil pressure (h/l/n)
Normal
smoke (b/d/l/w)
Normal
air cleaners
Good
belts / pulleys - engine
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
operating condition - engine
Good
turbocharger
Good
turbocharger / blower
Good
cooling system
8
0
0
leaks - cooling system
Yes
leaks - cooling system 1
Yes
oil in anti-freeze
Yes
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive
Good
hoses
Good
hoses & tubes - cooling system
Good
radiator
Good
water pump
Good
electrical, starting and charging system
8
0
0
block heater
Yes
alternator
Good
replaced recently
batteries / cables
Good
beacon
Good
lighting
Good
pre-heater
Good
starter
Good
starter electric
Good
wiring
Good
torque converter
4
0
0
controls - torque converter
Good
leaks - torque converter
Good
No leaks
torque converter - torque converter
Good
universal joints - torque converter
Good
transmission
15
0
0
leaks - transmission
Yes
Relief valve on machine right side is leaking
case
Good
controls - transmission
Good
cooler
Good
drive shaft
Good
leaks - transmission
Good
No leaks
lines / fittings - transmission
Good
operating condition - transmission
Good
pump - transmission
Good
seals
Good
temp / pressure gauges
Good
torque converter - transmission
Good
transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
universal joints - transmission
Good
steering
9
0
1
articulate p & b
Poor
Major play in steering bores and pins. wear is at 100%
hand metering unit
Good
lines / fittings - steering
Good
pumps
Good
steering cylinder
Good
steering linkage
Good
steering valves / pumps
Good
steering wheel tilt / extend
Good
supplemental steer
Good
valves
Good
brake
14
0
0
holds in park
Yes
leaks - brake
No
holding what gear?
Holds in 2nd gear
accumulator
Good
accumulators
Good
brake drums / rotors
Good
brake linkage
Good
control valve
Good
hydraulic pumps
Good
leaks - brake
Good
lines
Good
lines / tubes
Good
master cylinder
Good
parking brake - brake
Good
pedal
Good
pump - brake
Good
type (wet, dry)
Good
hydraulics
11
0
0
leaks - hydraulics
Yes
Major leak at right side lift cylinder
attachment cylinder
Good
bucket & hoist kickout
Good
bucket cylinder
Good
control linkage
Good
hose lines
Good
hoses & tubes - hydraulics
Good
lift cylinders
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
tilt cylinder
Good
bucket
7
0
1
bucket size
125 inches
high lift
No
standard lift
Yes
bucket bottom
Good
bucket floor
Good
bucket p & b
Poor
bucket to loader frame bores have slack. 75% wear
bucket sides
Good
cutting edges
Good
loader frame
Good
loader pins & bushings
Good
teeth / adapters
Good
tires
Spare
No
Tire Size - TIRES
26.5 R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Triangle
24/32
75%
No
Yes
Left Rear
Michelin
6/32
18%
Yes
Yes
Yes
Right Front
Triangle
28/32
86%
No
Yes
Right Rear
Michelin
4/32
12%
Yes
Yes
Yes
general condition
1
2
0
et download available
Yes
machine starts and is operable
Yes
s.o.s. (all compartments)
Yes
tires are aired up and drivable
Yes
vids/vims download available
Yes
body
Fair
Minor damage to body panels, rust showing through paint
frame
Fair
rust showing, no cracks or damage
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 972K on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.