Quick Search

CAT 972G

CAT 972G

Year
2002
Working hours
18,946 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Devils Lake, ND
+1 701 298 1700
Show phone number
Basic information
BrandCAT 972G
Butler Machinery Co.
CategoryWheel Loaders
Serial Number7LS00442
Unit NumberMJ005007
Catalog Number10103842
Year2002
Hours18,946 h
CountryUnited States
LocationDevils Lake, United States
Pricing
Price Excluding Tax76,350 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
CounterweightCounterweight
Ride ControlRide Control
Auto ShiftAuto Shift
Additional information2002 CAT 972G WHEEL LOADER
BUCKET - 128"
COMMAND STEERING
LIFT - STANDARD
Online Owner's Manual
RADIO - AM FM CD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1820
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight fender dented
  • Good
  • Good
  • FairDent on left side
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
610
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • GoodHold in 2nd gear
  • Good
  • Good
  • Good
  • GoodNo modifications or damage
  • FairNo install date
  • Good
gauges, operator station, console
1640
  • Yes
  • Yes
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Fair
  • FairLatch hard to pull to open door
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight dome light not working
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRear washer not working
engine
1100
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • YesCustomer rebuilt engine around 2018
  • No
  • No
  • YesGovernor shaft seal leaking, Wet oily spots on block and epoxy applied to oil areas on block
  • No
  • Red
  • No legible
  • 60%
  • No warning comes on, doesnt have pressure sensor
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • GoodShroud has small crack
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
  • No
transmission
1500
  • CGX00941
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1120
  • Yes
  • No
  • 2
  • Fair1 application with engine off
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
axle assemblies
110
  • Seeping from seal of differential housing and axle housing on left side
  • No
  • No
  • No
  • No
  • No
  • No
  • FairSeeping from seem on left side, housing has dents from rocks
  • Good
hydraulics
1010
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight lift cylinder can end pin and bushing have 1/2 inch movement
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
340
  • 128 in.
  • 128 in.
  • No
  • Yes
  • FairMany small dents. Wear plates added to bottom , back of bucket dented and bulged out
  • FairReplayed on inside. Lifting hook welded to inside
  • Good
  • FairBoth sides dented, hard surface welding on sides
  • FairNot turned at 80%. Added 4 inch of frog on front of original frog
  • Good
  • Good
final drives
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 26.5r25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDoublecoin B2225096733NoYesYes
Left RearDoublecoin B2225189230NoYes
Right FrontDoublecoin B2225056530NoYesYes
Right RearDoublecoin B2225056929NoYesYes
comments, misc. repairs, general remarks
  • ECM hours vary from 18944-19266
  • CONSIGNMENT
general condition
300
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering