Quick Search

CAT 966M FC

CAT 966M FC

Year
2018
Working hours
6,049 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT 966M FC
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberKJP02930
Unit Number455747
Catalog Number4371061
Year2018
Hours6,049 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax321,980 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information3RD VALVE INSTALLED ON 0K94045
5660 GD 9/19/23
AIR INLET STANDARD, RAIN CAP
ANSI FILMS
ANTIFREEZE, -34C (-29F)
AXLES, MANUAL/OPEN, ED, AOC
BKTA GP ST 126" 5.5 YD3 FUS
C9.3 ENGINE
CAB AIR FILTER
CAB ROOF, NON-METALLIC
CAB TRIM, STANDARD (LHD)
CAT CERTIFIED USED
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1000KG
COVER, HVAC, NON-METALLIC
CPM PAYLOAD & AUTODIG READY
ELECTRICAL & HYDRAULIC INSTL
EPA TIER 4 FINAL COMPLIANT
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STANDARD
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC (3V READY)
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL
MIRRORS, EXTERNAL
Online Owner's Manual
PLATFORM
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER READY
QUICK COUPLER, FUSION
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PACKAGE, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT, STANDARD, LHD
SINGLE AXIS LEVERS, 2V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
SUN VISOR, REAR
TIRES, 26.5R25 BS VJT * L3
W/BOLT ON CUTTING EDGE
WINDOWS, STANDARD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1510
  • No
  • No
  • Good
  • GoodPaint has been rubbed off
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint of metal parts is in good condition. Paint on fiberglass parts is in not so good condition.
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good60° air
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBlades need replaced. Washer fluid reservoir is not in the sight glass.
engine
900
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1000
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
500
  • Yes
  • No
  • 2nd gear stall
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
300
  • Good
  • Good
  • Good
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
800
  • Performance Series
  • 5.5 cyd
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodNew edges and hardware
  • Good
  • Good
  • Good
final drives
300
  • No
  • Good
  • Good
  • Good
tires
  • No
  • 94%
  • 26.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin XHA24894NoNoNo
Left RearMichelin XHA24894NoNoNo
Right FrontMichelin XHA24894NoNoNo
Right RearMichelin XHA24894NoNoNo
comments, misc. repairs, general remarks
  • Good work ready rental fleet machine. Double check DPF status.
general condition
300
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering