Quick Search

CAT 966

CAT 966

Year
2024
Working hours
197 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 966
WYOMING MACHINERY
CategoryWheel Loaders
Serial NumberM7R00888
Unit NumberM7R888
Catalog Number10128161
Year2024
Hours197 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax697,863 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional information3V IMPLEMENT LINES (QC)
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -50C (-58F)
AUTOLUBE, STD
AXLE OIL COOLER, ED
AXLES, MAN/OPEN, SGR, AOC,JSTK
BKTA GP ST 127" 5.50YD3 FUS
CAB, DELUXE, STRG JOYSTICK
CAMERA, DEDICATED REAR VIEW
COOLING CORES, 6FPI
COUNTERWEIGHT, AGGREGATE
FAN, STANDARD
FENDERS, FRONT W/REAR EXTN
FILTRATION, STD, PRECLEANER
FORK CARRIAGE, 96", FUS
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC, STD
JOYSTICK 3V, STEERING JOYSTICK
LANE 3 ORDER
LIGHT, WARNING BEACON
LIGHTS, HALOGEN, PREMIUM
LIGHTS, REVERSING STROBE
LINKAGE, STANDARD LIFT
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE643
PROTECTION, CYLINDER ROD
QUICK COUPLER READY, STD
QUICK COUPLER, FUSION
REGIONAL PKG 14A,AM-N LHD JSTK
ROLL ON-ROLL OFF
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING SYS, STD JSTK
STORAGE PROTECTION
TECHNOLOGY, ADVANCED PAYLOAD
TINE GROUP, 96"
TIRES, 26.5R25 BS VJT * L3
WINDOWS, STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering