Quick Search

CAT 966 QC

CAT 966 QC

Year
2024
Working hours
38 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Vernal, UT
Basic information
BrandCAT 966 QC
Wheeler Machinery Co.
CategoryWheel Loaders
Serial NumberM7R00881
Unit NumberAA010700
Catalog Number10121512
Year2024
Hours38 h
CountryUnited States
LocationVernal, United States
Pricing
Price Excluding Tax520,565 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AXLE OIL COOLER, ED
AXLES, MAN/OPEN, SGR, AOC,JSTK
CAB, DELUXE, STRG JOYSTICK
COOLING CORES, 9FPI
COUNTERWEIGHT, STANDARD
FAN, STANDARD
FENDERS, FRONT W/REAR EXTN
FILTRATION, STANDARD
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC STD/HL
LANE 3 ORDER
LEVERS 2V, STEERING JOYSTICK
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRICED NEW 04/08/24 EK (AUTO GREASE)
PRODUCT LINK, CELLULAR PLE643
PROTECTION, CYLINDER ROD
QUICK COUPLER READY, STD
QUICK COUPLER, FUSION
REGIONAL PACKAGE,AM-N LHD JSTK
ROLL ON-ROLL OFF
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING SYS, STD JSTK
STORAGE PROTECTION
TECHNOLOGY, PAYLOAD, ASSIST
TIRES, 26.5R25 MX XHA2 ** L3
WINDOWS, STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering