Quick Search

CAT 966M

CAT 966M

Year
2019
Working hours
11,355 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Meridian, ID
+1 8779914228
Show phone number
Basic information
BrandCAT 966M
Western States Equipment
CategoryWheel Loaders
Serial NumberXCR00331
Unit NumberE0129034
Catalog Number10098297
Year2019
Hours11,355 h
CountryUnited States
LocationMeridian, United States
Pricing
Price Excluding Tax195,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information966M
966M XE WHEEL LOADER
AIR INLET PRECLEANER, TRASH
ANTIFREEZE, -34C (-29F)
AXLES, AUTO DIFF F/R, ED, SG
CAB TRIM, HEATED (LHD)
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 6 FPI
COUNTERWEIGHT, REAR GUARD
FAN, VPF, ANSI
FENDERS, NARROW
FILM, WASTE
FILTRATION, STANDARD
GUARD, HINGED, POWERTRAIN
GUARD, TILT CYLINDER
GUARDS, LIGHT
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
INDUSTRIAL PACKAGE
JOYSTICK, 2V, LHD
LIGHT, WARNING BEACON
LIGHTS, HALOGEN
LINKAGE, HIGH LIFT
LUBRICATION, MANUAL, HL
OIL CHANGE SYSTEM, HIGH SPEED
OMISSION, WORKTOOL
Online Owner's Manual
PRODUCT LINK, SATELLITE PLE631
RADIO, AM/FM/USB/MP3 BLUETOOTH
REGIONAL PACKAGE, AM-N
SEAT BELT, 3"
SECONDARY CAMERA DISPLAY
SOUND SUPPRESSION, LOW
STARTING, STANDARD, HD
STEERING, STANDARD
TIRES, 26.5R25 MX XHA2 ** L3
WINDOWS, RUBBER MOUNTED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering