Quick Search

CAT 966MQC

CAT 966MQC

Year
2020
Working hours
5,781 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
Jacksonville, FL
+1 904 494 1215
Show phone number
Basic information
BrandCAT 966MQC
RING POWER SYSTEMS
CategoryWheel Loaders
Serial NumberEJA03417
Unit NumberEJA03417
Catalog Number4880373
Year2020
Hours5,781 h
CountryUnited States
LocationJacksonville, United States
Pricing
Price Excluding Tax450,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*966M WHEEL LOADER
*AIR INLET STANDARD, RAIN CAP
*ANTIFREEZE, -34C (-29F)
*AXLES, AUTO/AUTO, ED, AOC
*CAB TRIM, DELUXE (LHD)
*COOLING CORES, 9 FPI
*COUNTERWEIGHT, AGGREGATE
*FAN, STANDARD
*FENDERS, ROADING
*FILTRATION, STANDARD
*GUARD, POWERTRAIN
*HOOD, NON-METALLIC
*HYDRAULIC OIL, STANDARD
*HYDRAULICS, 2V RC (3V READY)
*LIGHTS, STANDARD, FTO
*LINKAGE, STANDARD LIFT
*LUBRICATION, MANUAL
*NETWORK MANAGER ONLY
*QUICK COUPLER READY
*RADIO, AM/FM/USB/MP3 BLUETOOTH
*RADIO, CB (READY)
*REGIONAL PKG, AM-N
*SEAT BELT, 3"
*SOUND SUPPRESSION, STANDARD
*STANDARD PACKAGE
*STARTING, COLD (120V)
*STEERING SYST, STANDARD
*WHEEL CHOCKS
*WINDOWS, STANDARD
5.5CYD FUSION GP BUCKET W/BOCE
72" FUSION PALLET FORKS
FUEL ANTIFREEZE, -25C (-13F)
FUSION QUICK COUPLER
INSTRUCTIONS, ENGLISH
JOYSTICK 2V, STEERING JOYSTICK
LANE 1 ORDER
LIGHT, WARNING BEACON
LIGHTS, HALOGEN
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
PROTECTION, CYLINDER ROD
ROLL ON-ROLL OFF
STORAGE PROTECTION
TIRES, 26.5R25 MA MS302 ** L3
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering