Quick Search

CAT 966M

CAT 966M

Year
2018
Working hours
4,356 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 966M
Foley Equipment Company
CategoryWheel Loaders
Serial NumberEJA01993
Unit NumberSGN0410
Catalog Number4508276
Year2018
Hours4,356 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax313,730 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*966M WHEEL LOADER
*AIR INLET STANDARD, RAIN CAP
*ANTIFREEZE, -34C (-29F)
*AUTODIG & CPM PAYLOAD READY
*AXLES, LOCK/OPEN, ED
*CAB, DELUXE
*COOLING CORES, 9 FPI
*COUNTERWEIGHT, 1000KG
*FAN, STANDARD
*FENDERS, BASIC +
*GUARD, POWERTRAIN
*HOOD, NON-METALLIC
*HYDRAULIC OIL, STANDARD
*HYDRAULICS, 2V RC (3V READY)
*LIGHTS, HALOGEN
*LINKAGE, STANDARD LIFT
*LUBRICATION, MANUAL, STD
*NETWORK MANAGER ONLY
*QUICK COUPLER READY
*REGIONAL PACKAGE, AM-N
*SOUND SUPPRESSION, STANDARD
*STANDARD PACKAGE
*STARTING, COLD (120V)
*STEERING, STANDARD
2018 MODEL
ANTIFREEZE WINDSHIELD WASHER
CERT EMISSIONS, EPA TIER 4
FUEL ANTIFREEZE, -25C (-13F)
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
ROLL ON-ROLL OFF
SGL AXIS LEVERS, 2V, LHD
STORAGE PROTECTION
TIRES, 26.5R25 MX XHA2 ** L3
TRANSPORT GROUP, NO WORKTOOL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering