Quick Search

CAT 966M

CAT 966M

Year
2019
Working hours
6,023 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Green Bay, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 966M
Fabick CAT
CategoryWheel Loaders
Serial NumberEJA02061
Unit NumberEJA02061
Catalog Number4875673
Year2019
Hours6,023 h
CountryUnited States
LocationGreen Bay, United States
Pricing
Price Excluding Tax239,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information966M WHEEL LOADER
ANTIFREEZE WINDSHIELD WASHER
ANTIFREEZE, -34C (-29F)
AUTOLUBE, STD LIFT
AXLES, AUTO DIFF F/R, ED, AOC
BKTA GP ST 126 IN. 5.5 YD3 PO
CAB TRIM, STANDARD (LHD)
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 6 FPI
COUNTERWEIGHT, AGGREGATE
CPM PAYLOAD SOFTWARE
CUTTING EDGE, BOLT-ON
FAN, STANDARD
FENDERS, ROADING
FILTRATION, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
GUARD, POWERTRAIN
HAS QC BUT NO BUCKET
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIGHT, WARNING BEACON
LIGHTS, LED, PREMIUM
LINKAGE, STANDARD LIFT
NO BUCKET WITH THIS UNIT
Online Owner's Manual
PRECLEANER, TURBINE
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
QUICK COUPLER READY
RADIO, AM/FM/USB/MP3 BLUETOOTH
REGIONAL PACKAGE, AM-N
ROLL ON-ROLL OFF
SEAT BELT, 3 IN. W/INDICATOR
SINGLE AXIS LEVERS, 2V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
STORAGE PROTECTION
TIRES, 26.5R25 MX XHA2 ** L3
WINDOWS, STANDARD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1450
  • No
  • No
  • Overall fair appearance
  • FairSome rust
  • Good
  • Good
  • Good
  • Good
  • FairBroken hood
  • FairBoth have cracks and paint peeling
  • Good
  • GoodRust
  • Good
  • Good
  • Good
  • FairRust
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRust
safety items
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1910
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Yes
  • Overall good condition
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight interior light does not work
  • Good
  • Good
  • Good
  • GoodNeeds good cleaning
  • Good
  • Good
  • Good
  • Good
engine
1010
  • NoNo damage just rust and dust
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Red
  • Full
  • 5433
  • Overall good condition
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNoted rust & dust in engine compartment
  • Good
  • Good
cooling system
800
  • 5433
  • Overall good condition
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
400
  • No
  • Overall good condition
  • Good
  • GoodNone visible
  • Good
  • Good
transmission
1320
  • No
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • FairRust, see pictures
  • GoodNone visible
  • FairRust
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
800
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
900
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • GoodNone visible
  • Good
  • GoodSome rust
  • Good
  • Good
  • Good
  • GoodWet
axle assemblies
300
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
hydraulics
820
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairSome rust
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
540
  • 6 yard
  • 6 yard
  • Surface rust but fair-good condition
  • No
  • Yes
  • Good
  • Good
  • Fair
  • FairSome play
  • Fair
  • Good
  • Good
  • Good
  • FairSlight play
final drives
800
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 50
  • Overall fair condition
  • 26.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin50NoNoYes
Left RearMichelin50NoNoNo
Right FrontMichelin50NoNoNo
Right RearMichelin50NoNoYes
comments, misc. repairs, general remarks
  • Overall fair condition
general condition
030
  • No
  • Yes
  • No
  • Yes
  • No
  • Fair
  • FairRusty
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering