Quick Search

CAT 966MQC

CAT 966MQC

Year
2020
Working hours
5,000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
Jacksonville, FL
+1 904 494 1215
Show phone number
Basic information
BrandCAT 966MQC
RING POWER SYSTEMS
CategoryWheel Loaders
Serial NumberGMS00797
Unit NumberGMS00797
Catalog Number4892709
Year2020
Hours5,000 h
CountryUnited States
LocationJacksonville, United States
Pricing
Price Excluding Tax495,207 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationANTIFREEZE, -34C (-29F)
AXLES, LOCK/OPEN, ED
BKTA GP ST 126" 5.5 YD3 FUS
CAB TRIM, COMFORT (LHD)
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STANDARD
FORK CARRIAGE, 96", FUS
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
JOYSTICK, 2V, LHD
LANE 2 ORDER
LIGHTS, HALOGEN
LIGHTS, REVERSING STROBE
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRECLEANER, TURBINE
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER READY
QUICK COUPLER, FUSION
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PACKAGE, AM-N
SEAT BELT, 3"
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
TINE GROUP, 72"
TIRES, 26.5R25 MX XHA2 ** L3
WINDOWS, STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering