Quick Search

CAT 966M

CAT 966M

Year
2019
Working hours
2,659 h
Videos of CAT 966M
Videos of CAT 966M
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 966M
Foley Equipment Company
CategoryWheel Loaders
Serial NumberEJA02252
Unit NumberVUR0031
Catalog Number4863172
Year2019
Hours2,659 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax395,300 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND
MAY NOT BE INCLUDED IN PRICE

ANTIFREEZE, -34C (-29F)
AXLES, LOCK/OPEN, ED
CAB TRIM, STANDARD (LHD)
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1000KG
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STANDARD
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
LIGHTS, HALOGEN, PREMIUM
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRECLEANER, TURBINE
PRODUCT LINK, CELLULAR PLE641
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PACKAGE, AM-N
SEAT BELT, 3" W/INDICATOR
SINGLE AXIS LEVERS, 2V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, STANDARD
STEERING, STANDARD
TIRES, 26.5R25 BS VJT * L3
WHEEL CHOCKS
WINDOWS, STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering