Quick Search

CAT 966M XE

CAT 966M XE

Year
2018
Working hours
11,105 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Chalons-en-champagne, 51
+33 149228299
Show phone number
Basic information
BrandCAT 966M XE
BERGERAT MONNOYEUR S.A.S.
CategoryWheel Loaders
Serial NumberFL200470
Unit Number22046445
Catalog Number10053031
Year2018
Hours11,105 h
CountryFrance
LocationCHALONS-EN-CHAMPAGNE, France
Pricing
Price Excluding Tax139,126 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTING SYSTEMLIGHTING SYSTEM
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
EPA LABELEPA LABEL
CE PLATECE PLATE
AUTO LUBEAUTO LUBE
AUTO SHIFTAUTO SHIFT
BUCKETBUCKET
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
STANDARD LIFTSTANDARD LIFT
STEER, S.T.I.C.STEER, S.T.I.C.
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
460
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Good
safety items
500
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1020
  • Yes
  • Yes
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
engine
100
  • Good
cooling system
300
  • Good
  • Good
  • Good
electrical, starting and charging system
300
  • Good
  • Good
  • Good
transmission
100
  • Good
steering
120
  • Fair
  • Good
  • Fair
hydraulics
100
  • Good
bucket
011
  • Godet reprise
  • 4.4M3
  • 3200mm.
  • Usure godet 90%
  • Poor
  • Fair
tires
  • 25%
  • TRIANGLE TB598S
  • 26.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTRIANGLE20
Left RearTRIANGLE30
Right FrontTRIANGLE20
Right RearTRIANGLE20
comments, misc. repairs, general remarks
  • Graissage Automatique
  • FR-15
general condition
020
  • Yes
  • Yes
  • Fair
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering