Quick Search

CAT 966GC

CAT 966GC

Year
2023
Working hours
901 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 966GC
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberSG700301
Unit Number501184
Catalog Number10051109
Year2023
Hours901 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax425,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information761 GD 1/22/24
AIR INLET PRECLEANER, STRATA
ANTIFREEZE, -34C (-29F)
AXLES, OPEN/OPEN
BKTA GP ST 127" 5.50YD3 PO
CAT CERTIFIED USED
COUNTERWEIGHT, STD, 1334LB
FAN, REVERSING, ANSI
FENDER, ROADING, NON-METALLIC
FRAME, STD OSC, RICH
GUARD, STEERING CYLINDER
HYDRAULICS, 2V, W/RIDE CONTROL
LIGHTS, ROADING
LIGHTS, WORKING, 4 HALOGEN
LINKAGE, STD LIFT, RICH
LUBRICATION, AUTOLUBE
NO AXLE OIL COOLER
NO QUICK COUPLER READY
OMISSION WORKTOOL
Online Owner's Manual
PREMIUM CORP RADIO (12V)
PRODUCT LINK, CELLULAR PL243
REGIONAL PKG, USA
SEAT BELT, 3", AUTO-ANTI-CINCH
SINGLE AXIS LEVERS W/FNR, 2V
STEERING SYST, SECONDARY
SUN VISOR, REAR
SUSPENSION SEAT, AIR
TIRES, 26.5R25 MA MS302 ** L3
TOOL BOX
WEATHER PKG, STANDARD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1510
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairL/F is bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1900
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1000
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
500
  • Yes
  • No
  • Service brakes hold 1st gear stall
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
300
  • Good
  • Good
  • Good
hydraulics
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
900
  • Performance series
  • 5.50 cyd struck 6.00 cyd heaped
  • 121002495259
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 72%
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMaxam MS3023872NoYesNo
Left RearMaxam MS3023872NoYesNo
Right FrontMaxam MS3023872NoYesNo
Right RearMaxam MS3023872NoYesNo
comments, misc. repairs, general remarks
  • Clean work ready 966.
general condition
300
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering