Quick Search

CAT 966 GC QC

CAT 966 GC QC

Year
2023
Working hours
965 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Hurricane, UT
Basic information
BrandCAT 966 GC QC
Wheeler Machinery Co.
CategoryWheel Loaders
Serial NumberSG701456
Unit NumberAA010407
Catalog Number10092480
Year2023
Hours965 h
CountryUnited States
LocationHurricane, United States
Pricing
Price Excluding Tax437,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Axle Oil CoolerAxle Oil Cooler
Additional informationAIR INLET PRECLEANER, STRATA
ANTIFREEZE, -34C (-29F)
AXLES, OPEN/OPEN
COLD WEATHER PACKAGE (120V)
COUNTERWEIGHT, STD, 605KG
FAN, STANDARD
FENDER, STANDARD, BASIC
FILM, COUNTRY OF ORIGIN
FRAME, STD OSC, RICH
GUARD, POWERTRAIN
HYDRAULICS, 2V, W/RIDE CONTROL
LANE 3 ORDER
LIGHTS, ROADING, STD
LIGHTS, WORKING, 4 HALOGEN
LINKAGE, STD LIFT, MEDIUM
LUBRICATION, MANUAL, STD
Online Owner's Manual
PREMIUM CORP RADIO (12V)
PRICED 04/10/24 KR
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER READY
REGIONAL PKG, USA
ROLL ON-ROLL OFF
SEAT BELT, 3", AUTO-ANTI-CINCH
SERIALIZED TECHNICAL MEDIA KIT
SINGLE AXIS LEVERS W/FNR, 2V
SOUND PACKAGE, STANDARD
STEERING SYST, STANDARD
STORAGE PROTECTION
SUSPENSION SEAT, HB, AIR
TIRES, 26.5R25 BS VJT * L3
WIRING GP AOC, CPM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering