Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 966G
1999
17991 Hours
MICHIGAN CAT
Brand
CAT 966G
Category
Wheel Loaders
Serial Number
3SW00334
Unit Number
3SW334
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 966G
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 966G
Year
1999
Working hours
17,991 h
Print
Add to favorites
‹
›
×
Videos of CAT 966G
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
55,500
MICHIGAN CAT
Novi, MI
+1 8669941408
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 966G
Michigan CAT
Category
Wheel Loaders
Serial Number
3SW00334
Unit Number
3SW334
Catalog Number
10118900
Year
1999
Hours
17,991 h
Country
United States
Location
Novi, United States
Pricing
Price Excluding Tax
55,500
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Engine Enclosures
Engine Enclosures
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Mirrors
Mirrors
Beacon
Beacon
Bucket
Bucket
Counterweight
Counterweight
Lift - Standard
Lift - Standard
Ride Control
Ride Control
Steering Type - Wheel
Steering Type - Wheel
Boom, GP
Boom, GP
Additional information
CAB, HTR, PIN ON BKT, 26.5R25
CONDITION, HOURS AND ATTACHMENTS SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
8
11
0
cleaning required
Yes
s.o.s. taken
No
bumper
Good
cab or canopy
Fair
Left and right front side skin are rusted out
counterweight
Fair
Scratched
crankcase guard / battery box
Fair
Left side is missing the lid
decals
Fair
Faded and scratched
differential supports
Good
fenders
Fair
Right front steel fender is bent a little bit and left front is fiberglass and is cracked a little bit
fiberglass
Fair
front frame
Good
fuel tank
Good
grab irons
Good
guards / screens
Fair
paint
Fair
Faded and scratched and also has surface rust
plastic
Fair
pre-cleaner bowl
Good
radiator grill & shroud
Fair
Rear grill is missing
rear frame
Good
sheet metal
Good
steps / ladder
Fair
Right front is missing bottom step and left front is bent
safety items
3
1
2
parking brake functioning
Yes
rops certification plate
Yes
safety decals in place
No
safety decals legible
No
safety locks / pins
Yes
service brakes functioning
Yes
back up alarm
Good
fire extinguisher
Poor
There isn’t one
horn
Poor
Inoperable and cap is busted
rops
Good
seat belt / date
Fair
secondary exit
Good
gauges, operator station, console
14
7
2
fuel level - operator station
Full
current o&mm
No
current parts manual
No
current safety manual
No
sound proofing
No
armrests
Poor
Both are worn out
cab filter / heat vent louvres
Fair
Left center lower louvre is missing
cms panel
Good
dash console
Good
Weathered
door / door seals
Fair
Left bottom inside lip is rusting out
door latches & hinges
Good
ems panel / warnings
Good
floor boards / mats
Fair
Floor mat shows some wear and is dirty
gauges
Good
headliner
Fair
Dirty and ripped
heater / defroster
Fair
Doesn’t blow real warm air
hour meter - operator station
Good
hydraulic controls
Good
interior lights
Good
interior plastic / fabric
Fair
Dirty and weathered and plastic at steering wheel is busted
mirrors
Good
monitor panel / display
Good
pans/guards
Good
seat cushions / suspension / type
Poor
Cushions are dirty and both cushions are worn through
switches
Good
transmission controls
Good
windows
Fair
Rear window is cracked
windshield wipers
Good
engine
9
1
0
apparent other engine damage
No
blow by
No
epa decal legible
No
fuel leaks
No
has engine been rebuilt?
No
knocking
No
oil leaks
Yes
Oil pan is leaking and at starter mount
pre lube system
No
water in oil
No
belts / pulleys - engine
Good
engine oil level / condition
Good
engine supports / mounts
Good
exhaust / muffler / stack
Fair
Exhaust stack is bent a little bit
fuel injection system
Good
governor
Good
intake / air filters
Good
oil filter condition / service hours
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
9
0
0
compression in radiator
No
coolant leaks
No
folded core radiator
No
modular radiator
No
oil in anti-freeze
No
sand blast grid
No
standard radiator
Yes
anti-freeze level / color / condition
Good
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive / type
Good
fan shrouds / guards
Good
hoses / tubes
Good
radiator
Good
water pump
Good
electrical, starting and charging system
6
0
0
block heater
No
ether aid
No
jump start terminal
No
signal lights
Yes
alternator
Good
batteries / cables
Good
beacon / strobe
Good
starter / type
Good
wiring
Good
work lights
Good
transmission
14
0
0
leaks - transmission
No
mag screens checked
No
transmission - noisy
No
case
Good
controls - transmission
Good
cooler
Good
drive shaft
Good
lines / fittings - transmission
Good
oil filter condition (cut) - transmission
Good
operating condition - transmission
Good
pump - transmission
Good
seals
Good
temp / pressure gauges
Good
torque converter - transmission
Good
transmission
Good
transmission - forward shifts
Good
universal joints - transmission
Good
steering
7
3
0
articulate p & b
Fair
P&B have a 1/4” of movement
hand metering unit
Good
lines / fittings - steering
Good
pumps
Good
steering cylinder
Fair
Both cylinders are leaking at head seals
steering linkage
Good
steering valves / pumps
Good
steering wheel tilt / extend
Fair
Steering wheel tilt lock is inoperable
supplemental steer
Good
valves
Good
brake
10
2
0
holds in park
Yes
leaks - brake
No
accumulator
Good
accumulators
Good
brake drums / rotors
Good
brake linkage
Good
control valve
Good
hydraulic pumps
Good
lines
Fair
lines / tubes
Fair
Some weathered lines underneath cab
parking brake - brake
Good
pedal
Good
pump - brake
Good
type (wet, dry)
Good
axle assemblies
3
1
0
front differential mag plug checked
No
left front final mag plug checked
No
left rear final mag plug checked
No
rear differential mag plug checked
No
right front final mag plug checked
No
right rear final mag plug checked
No
front axle
Good
front axle housing
Good
rear axle housing
Good
wheel lugs & rims - axle assemblies
Fair
Rims are rusted
hydraulics
7
4
0
leaks - hydraulics
Yes
accumulator charge - ride control
Good
bucket & hoist kickout
Fair
Inoperable
control linkage
Good
filter condition (cut)
Good
hose lines
Fair
Has some weathered lines
hoses & tubes - hydraulics
Fair
lift cylinders
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
tilt cylinder
Fair
Seeping at head seal and collecting dirt
attachments / work tools
angle broom
No
asphalt cutter
No
blade
No
forks
No
grapple
No
hydraulic sweeper
No
lift boom
No
material handling arm
No
vibratory compactor plate
No
bucket
3
6
0
high lift
No
standard lift
Yes
bucket bottom
Fair
Shows some wear
bucket floor
Fair
bucket linkage - bucket
Good
bucket linkage - bucket 1
Good
bucket p & b
Fair
P&B have a 1/4”+ of movement
bucket sides
Fair
Show some wear
cutting edges
Fair
Show some wear and has a flip left
loader frame
Good
loader pins & bushings
Fair
P&B have a 1/4”+ of movement
final drives
6
2
0
leaks - final drives
No
differentials
Good
front axle
Fair
Looks like right side dou-cone seal is leaking
front final drives
Good
oscillation
Good
rear axle
Good
rear final drives
Good
trunion
Good
wheel lugs & rims - final drives
Fair
Rims have some rust
tires
Spare
No
Notes - TIRES
26.5R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Michelin
1
5
No
Yes
Yes
Left Rear
Bridgestone
32
40
No
Yes
Yes
Right Front
Bridgestone
44
80
No
Yes
No
Right Rear
Double Coin
23
30
No
Yes
No
general condition
2
1
0
et product status report download
Yes
logged / active codes
No
machine starts and is operable
Yes
s.o.s. (all compartments)
No
tires are aired up and drivable
Yes
vids/vims download available
No
body
Fair
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 966G on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.