2018 CAT 962M For Sale - 86,778 USD | Cat Used
Quick Search

CAT 962M

CAT 962M

Year
2018
Working hours
9,901 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Rainham
+1 877 228 3519
Show phone number
Basic information
BrandCAT 962M
Caterpillar Financial
CategoryWheel Loaders
Serial NumberJYD10335
Catalog Number10137664
Year2018
Hours9,901 h
CountryUnited Kingdom
LocationRainham, United Kingdom
Pricing
Price Excluding Tax86,778 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
BucketBucket
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BeaconBeacon
Regulatory MarkingRegulatory Marking
Steering Type - WheelSteering Type - Wheel
Auto LubeAuto Lube
RadioRadio
Weight Monitoring SystemWeight Monitoring System
ROPSROPS
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1140
  • Yes
  • Machine is in a fair to good cosmetic appearance.
  • FairScratched.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairUnderside needs a clean but looks sound.
  • Good
  • Good
  • FairFair condition for age.
  • Good
  • Good
  • Fair
  • Good
  • Good
safety items
410
  • Yes
  • Yes
  • Yes
  • Yes
  • NoBrakes need attention as they are spongy and struggling to stop the machine.
  • Brakes need attention.
  • Good
  • GoodOriginal camera good.
  • Good
  • Good
  • FairSeatbelt a little fraying.
gauges, operator station, console
1821
  • Yes
  • In a fair condition but needs a good clean.
  • Good
  • Good
  • Good
  • Good
  • FairNeed a clean.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAge related condition.
  • Good
  • Good
  • Good
  • PoorScreen cracked.
  • Good
engine
400
  • No
  • No
  • Yes
  • NoNo leaks seen or smelt.
  • No
  • No
  • NoNo leaks seen.
  • No
  • Engine starts and runs as expected with no issues seen or heard but engine bay needs a steam clean.
  • Good
  • Good
  • Good
  • Good
emissions
  • YesCodes for def lines.
  • No
  • Logged code for DEF.
cooling system
800
  • NoNo leaks seen and level ok.
  • No
  • No issues seen with the cooling system and level ok.
  • GoodLevel ok E L C red.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • No electrical / charging issues seen or noted on the PSRPT.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
700
  • No
  • No
  • No issues seen with the transmission .
  • Good
  • Good
  • GoodNo leaks seen and level ok.
  • Good
  • Good
  • Good
  • Good
steering
310
  • No problems seen with the steering.
  • Good
  • FairExpected but not major wear to steering links / Cylinders.
  • Good
  • Good
brake
001
  • No
  • Brakes need attention.
  • PoorBrakes spongy and vague not pulling the machine to a rapid halt when needed.
hydraulics
420
  • NoNo leaks seen and level ok.
  • No issues or leaks seen with the hydraulics and level ok.
  • Fair
  • FairAge related condition.
  • Good
  • Good
  • Good
  • Good
bucket
150
  • FGB09383
  • Bucket in a fair usable condition with expected wear around cutting edges ok.
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • FairExpected wear for hours.
tires
  • Two tyres are at 50% and the other two are around 10% remaining.
  • Tyres in a good condition with some cuts 2tyres have 50% tread remaining.
  • 23.5 R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTriangle17mm50%No
Left RearTriangle4mm11%No
Right FrontTriangle17mm50%No
Right RearTriangle3mm8%No
comments, misc. repairs, general remarks
  • Machine in a fair to good condition overall with some issues.
  • Brakes need attention the peddle is very spongy and vague.
  • Front windscreen is cracked.
  • There are some logged codes on the screen but no active codes on the PSRPT.
  • Tyres are in a fair condition but 2 of them have not got a lot of tread remaining.
  • Bucket in a usable / marketable condition with good cutting edges.
general condition
210
  • Yes
  • YesNo active fault codes on PSRPT but there are some logged codes.
  • Yes
  • Yes
  • No
  • Machine in a fair condition overall with little damage. But there is some rusty areas.
  • GoodBody in good condition for hours and age. There is some scratching around the machine and rusty areas.
  • Good
  • FairCondition overall is fair with some minor damage.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering