Quick Search

CAT 962M

CAT 962M

Year
2015
Working hours
10,847 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT 962M
N C Machinery Co.
CategoryWheel Loaders
Serial NumberEJB00231
Unit Number24W0028
Catalog Number10103281
Year2015
Hours10,847 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax168,100 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2015 CAT 962 WHEEL LOADER
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -50C (-58F)
AUTO DIFF, HMU
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
COOLING CORES, 6 FPI
COUNTERWEIGHT, HL & LOGGER
COVER, HVAC, NON-METALLIC
ENG SN: D8T04161 MSO: 4HJBX
FAN, STANDARD
FENDERS, ROADING
GROENEVELD AUTOMATED LUB SYSTEM
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/LOG/HL
INCLUDES PSM ROLLOUT BUCKET
KIT,HYDRAULICS,3V
LIGHTS, HALOGEN
LIGHTS, STANDARD
LINKAGE, LOGGER
LUBRICATION, MANUAL, STD/LOG
MIRRORS, EXTERNAL, HEATED
Online Owner's Manual
PACK, DOMESTIC RAIL
PRODUCT LINK, SATELLITE PL321
QUICK COUPLER READY, STD LIFT
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT, HEATED-HMU
SINGLE AXIS LEVERS W/FNR, 2V
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, WHEEL HMU
SUN VISOR, REAR
TIRES, 23.5R25 BS VJT * L3
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering